Sourcing LED lighting with confidence, the Cornell is an exciting new recessed lighting development which breaks the conventional mold.
Using innovative materials and geometry, Cornell brings a new approach to office and area lighting design. Its unique Dynamic AspectTM diffuser system brings life and vitality to every space. With its seemingly ‘variable’ geometry effect, excellent luminance and glare control compliance, it is now the optimum solution.
Variant | Lumen Output | Wattage (w) | Llm/cW |
Cat No | Weight (kg) | Emergency Cat No | Weight (kg) |
3400 lm | 3376 | 29.4 | 114.8 | CNL66344KZ | 4.5 | ELCNL66344KZ | 5.0 |
4400 lm | 4337 | 39.6 | 109.5 | CNL66444KZ | 4.5 | ELCNL66444KZ | 5.0 |
For DALI Dimming option replace character Z with DD, e.g. CNL66344KZ becomes CNL66344KDD | |||||||
For Sensor option add the characters ISM, e.g. CNL66344KZ becomes ISMCNL66344KZ | |||||||
Emergency versions also available with automatic test functionality, e.g. CG Line+ | |||||||
Llm/cW = luminaire lumens per circuit watt | |||||||
Accessories | |||||||
Description | Cat No |
||||||
Cornell Bearer Kit (2 bearer brackets) | CNLPBK |
Light Engine and Control Gear Options | • High output, high efficacy LED chip set optimised for recessed panel options • >80 CRI 4000°K • Energy efficient fixed output control gear as standard • Dimming option - DALI |
Materials | • Body - welded, full box steel construction, powder coated in RAL9016 finish • Panel optic - Dynamic AspectTM diffuser combination with 65° cut-off angle characteristics • Panel frame - monolithic seamless steel construction, powder coated in RAL9016 finish |
Options | • Fully integral LED emergency conversion, 3 hour duration • CG Line+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Installation Notes | • Suitable for exposed ‘T’ and some “half tee” metal pan ceilings • Order side support bracket set for ‘draw up’ applications (ordered separately) CNLPBK • Rear socket and plug (included) for rapid installation • Emergency variants are fused as standard • May aid lighting scheme design to comply with BS EN 12464-1 |
Specification | To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with Dynamic AspectTM diffuser and high efficiency LED modules, LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Cornell range part no _________ |
Phone: 01753 608700 option 1, then option 3