EV LED Explosionproof LED Light Fixtures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

EV LED Explosionproof LED Light Fixtures

The EV LED from Eaton's Crouse-Hinds Division is a Class I, Division 1 factory sealed LED light fixture for general illumination. The EV LED is built to perform effectively and economically in areas that may be difficult to service, expensive to shut down or any location requiring an increased degree of safety. Compared with conventional lighting, the EV LED consumes up to 85% less energy and typically lasts as long as 50,000 hours or more. The EV LED is available in two lumen output models, offering a replacement option for existing 100W-200W incandescent and 70W-100W HID fixtures.
Reliability
50,000 hours rated life
Safety
T6 temperature rating
Reliability
Shock- and vibration-resistant

Certifications and compliances

NEC and CEC

  • Class I, Division 1, Groups C, D
  • T6 temperature rating at 55°C
  • Class I, Zone 1 & 2, Group IIB
  • Class II, Groups E, F, G
  • Marine and wet locations, Type 4X, IP66
  • UL Listed
  • cUL Listed (certified by UL to CSA standards)

NEC 

  • Class III, Simultaneous Presence

UL Standards:

  • 844 Electric Fixture Hangers for Hazardous Locations
  • 1598 Luminaire
  • 1598A Luminaire for Installation on Marine Vessels

CSA Standard:

  • C22.2 No. 137

 

Design features

  • Instant illumination and restrike
  • Better visibility with crisp, white light
  • T6 temperature rating – safely operate in the most hazardous environments
  • Cold temperature operation / no warm-up required
  • Easy installation – compact modular fixture attaches onto existing Champ mounting module
  • Energy-efficient – up to 85% reduction in energy used
  • Provides up to 50,000 hours rated life – eliminates need for frequent lamp replacement
  • Contains no mercury or other hazardous substances
  • Shock- and vibration-resistant solid-state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Operating ambient -30ºC to 55ºC (AC), -30ºC to 40ºC (DC)

Standard materials

  • Body, mounting modules and guard – copper-free aluminum with Corro-free epoxy powder coat
  • Globe – heat and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel

Drawings and design support

核心功能

Instant illumination and restrike
Operating ambient -30°C to 55°C (AC), -30°C to 40°C (DC)
Better visibility with crisp, white light
T6 temperature rating – safely operate in the most hazardous environments
Cold temperature operation / no warm-up required
Easy installation – compact modular fixture attaches onto existing Champ mounting module
Energy-efficient – up to 85% reduction in energy used
Provides up to 50,000 hours rated life – eliminates need for frequent lamp replacement
Contains no mercury or other hazardous substances
Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure