Hand lamps and portables

EVH Incandescent Portable Hand Lamps

EVH incandescent portable hand lamps from Eaton's Crouse-Hinds Division are used as a portable hand lamp in hazardous areas.

Applications include the inspection of aircraft wing tanks, vats, process vessels, fuel tanks, etc.

Certifications and compliances

NEC/CEC

  • Class I, Divisions 1 & 2, Groups C, D – 100W max.
  • Class I, Zone 1, IIB
  • Class II, Divisions 1 & 2, Group G – 75W max.
  • Class III – 75W max.

UL standard

  • UL781

CSA standard

  • C22.2 No. 137

Design features

  • Pressure connector terminals for portable cord
  • Lightweight – 4.25 lbs.
  • Designed for rough service – swivel hook, ease in relamping

Standard materials

  • Guard and globe holder – copper-free aluminum
  • Handle – molded phenolic composition
  • Globe – heat- and impact-resistant glass
productfamily.specification
0
分类标准
()
productfamily.downloadlink