已退市
Landscape

Gladiator II - IP65 dusk to dawn exterior luminaire

This product has been discontinued and is no longer available.

The Gladiator LED II luminaire offers an energy saving alternative to traditional light sources for amenity area and perimeter lighting applications. Its LED array delivers a 50,000 hour life and eliminates the need for lamp changes, minimising full life maintenance and operating costs, compared to conventional 70w SON/HQI variants. 

The provision for automatic dusk to dawn operation via an optional photocell allows automatic security lighting whilst avoiding wasted energy during daylight hours.

The cast aluminium base and polycarbonate lens combine to form a robust impact resistant body ideally suited to commercial applications. Installation is made easy with integrated features such as the side mount cable entry points, that allow through wiring and the BESA cable entry option on the back.

Attractive curved profile
Robust polycarbonate diffuser ideal for public and commercial applications
Protection
IP65 rated, ideal for external use and easy cleaning
Years of operation
50,000-hour life to L70, providing years of operation, and reduced maintenance costs

Illuminating beyond the Gladiator...

Gladiator II integral photocell option provides further energy saving through automatic dusk to dawn operation. Extended further by the integral emergency variants with a 3 hour duration for additional protection.

Reducing your costs....

LED offers instant white light, no run up delay, reduced running and maintenance costs, compared to traditional HID options

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Part numbers

Part number Description  Lumen  (lm) Wattage (W) Efficacy (Llm/cW) Weight (kg)
GL2P26004KZ  Gladiator LED II Prismatic 2600LM Fixed Output 2820 39 72.3 1.40
PCGL2P26004KZ  Gladiator LED II Prismatic 2600LM Fixed Output Polycarbonate 1.44
EBGL2P26004KZ  Gladiator LED II Prismatic 2600LM Emergency 1.70
EBPCGL2P26004KZ  Gladiator LED II Prismatic 2600LM Emergency Polycarbonate 1.74

Technical Specification

Light Source and Control Gear Options • 2820 lumen, multi single die LED array
• 39 watts, 72.3 Llm/cW
• 4000K cool white
Materials • Base - pressure die cast aluminium black finish
• Lens / cover - polycarbonate, self coloured black cover and clear prismatic optic section
Installation Notes • Suitable for wall mounting
• 20mm conduit entry on both sides for through wiring
• Fused terminal block with 2 x 2.5mm2 cable capacity per termination
• Hinged diffuser secured by captive screws
Options • Integral photocell option provides further energy saving through automatic dusk to dawn operation
• Add ‘PC’ prefix to the catalogue number for the photocell option
• Integral emergency conversion, 3 hour duration
Specification To specify state: Robust wall mounted LED area lighting luminaire, dust tight and waterproof to IP65, with die cast aluminium base and polycarbonate lens / cover assembly including clear prismatic refractor and optional photocell as Eaton’s Gladiator LED II range, part no. _________
productfamily.downloadlink
X
Download Close