Hazard-Gard EVLP low profile explosionproof HID light fixtures from Eaton's Crouse-Hinds Division provide a compact design that's ideal for lighting applications in hazardous areas where low mounting restrictions are a concern.
Available in 70W through 250W, the EVLP HID is approved for use in Class I, Division 1 and Zone 1 locations, as well as Class II locations. A lightweight copper-free aluminum housing with powdered epoxy finish provides a NEMA 4X rating, making the EVLP suitable for outdoor, hose down, marine and corrosive environments. Plus, the EVLP features a two start Acme threaded construction which allows for easier assembly, installation and maintenance.
NEC and CEC
UL standards
CSA standard