Eaton’s Crouse-Hinds series HRL recessed LED linear fixtures are engineered to provide maintenance-free illumination in the most demanding environments, along with with a competitive payback vs. fluorescent fixtures. Available in three common sizes, the HRL is certified for use in Zones 1 and 21 hazardous areas, as well as Class I, Division 2 locations.
Manufactured in galvanized steel or stainless steel for additional corrosion protection, HRL fixtures combine state-of-the-art LED technology with optimized thermal managment to extend service life in extreme environments.
IECEx / ATEX Standards:
Permissible ambient temperature:
Degree of protection accd. to EN 60529: