Commercial Lighting Controls

Integrated IP Sensor - Occupancy & daylight controls

The integrated IP sensor provides basic PIR occupancy detection and a photocell for daylight threshold switching. Lighting accounts for around 30% of a commercial building's energy consumption. 

The daylight threshold is set to hold off the lights if there is sufficient ambient illumination. If there is insufficient ambient light and occupancy is detected by the PIR, the luminaire will be switched on. This will remain on whilst occupancy is detected and then for the set time delay after no further occupancy.

Reducing the lighting load through controls and daylight harvesting can have a significant effect in reducing the energy consumed and running costs. Eaton's energy efficient products and innovative technologies help to lower operating and maintenance costs, as well as reducing a building's carbon footprint.

Design
Elegant sensor head and slimline control module design
Control
Choice of time delay settings from 15 secs to 30 mins
Operating
Ambient temperature range of -25° to +50°

No additional cost, IP sensor as standard

The ‘IP’ sensor is a standard option on Crompack 5 battens and Modulay recessed luminaires used with louvre accessories. It provides switching with occupancy on HF control gear and can invoke “corridor function” when used with compatible dimming control gear.

Customise time delay and light levels for the size and application

Setting the time delay and light level threshold is achieved by 2 rotary potentiometers on the sensor head. The standard sensors have a recommended mounting height of up to 3m and create a detection cone with a diameter of 2 x mounting height on the floor for seated activity, 2.4 x mounting height for walking towards the sensor and up to 4 x mounting height for walking across the detection zone.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's lighting controls range

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Technical Specifications

Integrated Occupancy and Photocell Sensors With the lighting load of a commercial building accounting for around 30% of the energy to run it, reducing the lighting load through controls and daylight harvesting can have a significant effect in reducing the energy consumed. This is a win win where the building operator reduces running costs, the occupant receives an improved lighting scheme and it is also of benefit to the environment. Full dimming and daylight harvesting functions are provided by the Intelligent Lighting System described on page 343 and the LCM on page 362.
Standard Height Intergrated IP Sensor The IP sensor provides basic PIR occupancy detection and a photocell for daylilght threshold switching. The daylight threshold is set so the sensor will hold off the luminaire if there is sufficient ambient light. If there is insufficient ambient light and occupancy is detected by the PIR the luminaire will be switched on. The luminaire will remain on while occupancy is detected and then for the set time delay after no further occupancy.
Setting the time delay and light level threshold is achieved by 2 rotary potentiometer on the sensor head. The standard sensors have a recommended mounting height of up to 3m and create a detection cone with a diameter of 2 x mounting height on the floor for seated activity, 2.4 x mounting height for walking towards the sensor and up to 4 x mounting height for walking across the detection zone.
Common Features of the Standard and Integrated ‘IP’
Sensors:
• Elegant sensor head linked to a slimline control module via RJ plug for simple integration into luminaires
• The sensor heads are retained by simple spring clips in the requisite hole cut out of ~ 28mmØ
• A photocell for threshold light level switching control with adjustment from 10 to 2000 lux via the rotary potentiometer on the sensor head
• They can be stand alone within a luminaire or operate as master/slaves with appropriate wiring (available on request)
• The master slave arrangement takes the lux reading of the master only, the slaves operate on occupancy only It is recommended to position the master furthest from the natural light so as not to cause slave luminaires to be over dimmed
• The time delay can be set between 15 seconds and 30 minutes using the rotary potentiometer on the sensor head
• The ambient temperature range is -25° to +50° (luminaire ambient range may differ)
The ‘IP’ sensor is a standard option on Crompack 5 battens and Modulay recessed luminaires used with louvre accessories. It provides switching with occupancy on HF control gear and can invoke “corridor function” when used with compatible dimming control gear.
productfamily.downloadlink
X
Download Close

需要产品支持?

Phone: 01753 608700 option 1, then option 3