Commercial Lighting Controls

Drivers for LED lighting control

 There are essentially two basic types of driver, those supplying a constant current and those supplying a constant voltage. These are then subdivided by other capabilities such as dimming or colour changing.

There is a choice of constant current or voltage outputs, different levels of ingress protection, dimming methods and colour changing versions as well as different physical sizes.

Quality and expertise you can trust, supported by over 100 years of expertise. Eaton's wide range of LED drivers offer different features and characteristics to provide the right product for the application.

Choose current, voltage, ingress protection, dimming and colour

Across the Eaton range, there is a wide selection of drivers offering different features and characteristics to provide the right product for the application. There is a choice of constant current or voltage outputs, different levels of ingress protection, dimming methods and colour changing versions as well as different physical sizes.

Circuit setups

Individual connection

Series connection

Parallel connection

Some of the LED luminaires require a constant voltage, usually 12V DC or 24V DC. When connecting luminaires to these constant voltage drivers they are wired in parallel.

Constant current drivers

The majority of luminaires operate on a constant current, however not all constant current LEDs operate on the same current. It is therefore important to note the recommended current for the luminaire and select the appropriate driver. It is possible to operate luminaires at a lower current than recommended though this will reduce the light output and can affect the efficiency. If the current is too high it may cause premature failure of the LED. When connecting multiple luminaires to the constant current drivers they must be wired in series.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's lighting controls range

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Part Numbers & Technical Specification

Cat No 1W LED Quantity  Dimensions (L x W x H) Weight (kg) Features
Constant Current Non-Dimmable        
LS-MN01  1 59 42 20 0.03 Small size
LS-MN03  2-3 59 42 20 0.03 Small size
LS-MN04  1 59 42 20 0.03 Small size
LS-MN09  1 59 42 20 0.03 Small size
LS-DPL110  1-9 117 50 28 0.075 Loop-in/out
LS-DPL304  1-4  117 50 28 0.075 Loop-in/out
LS-PD312  3-12  138 40 28.5 0.11 Loop-in/out
LS-PD309 3-9  138 40 28.5 0.11 Loop-in/out
LS-PD316 3-9  138 40 28.5 0.11 Loop-in/out
LS-PBX27 3-27 (9 per channel)  147 75 29 0.26 3 channel
Cat No 1W LED Quantity H Weight (kg) Features
Constant Current Dimmable  
LS-DBX27  3-27 (9 per channel)  147 75 29 0.26 3 channel, retractive switch control
LS-AD-16  1–16 @ 350mA
1–8 @ 700mA
110 52 24 0.105 0-10V dimming
LS-MD-16  1–9 @ 350mA
1–4 @ 700mA 
99 39 23.5 0.07 Mains dimming (via trailing adge dimmer)
LED18CC700D  4-12 @ 350mA  153 40 30.5 0.3 1-10V dimming Flying Leads 
LED36CC700D 8-24 @ 350mA
4-12 @ 700mA 
153 40 30.5 0.3 1-10V dimming Flying Leads
Cat No 1W LED Quantity H Weight (kg) Features
IP Rated Constant Current - (Non-Dimming)      
LS-MPL01IP  1 82 85 22 0.05 Small size
LS-MPL03IP  2-3  82 85 22 0.05 Small size
LED10CC350  1-10  102 35 23 0.17 230mm flying leads
LED18CC350  4-12  153 40 30.5 0.3 450mm flying leads
LS-MPL04IP  1 82 85 22 0.05 Small size
LED18CC700  1-6  153 40 30.5 0.3 450mm flying leads
LED36CC700  4-12  153 40 30.5 0.3 450mm flying leads
LS-MPL09IP  1 82 85 22 0.05 Small size
Cat No 1W LED Quantity H Weight (kg) Features
Colour changing
LS-RGB27  3-27 (9 per channel)  147 75 29 0.26 3 channel, retractive switch control
Maximum load Watts
LS-RGB50  50W  147 75 39 0.29 3 channel, retractive switch control DMX compatible
LS-RGB-DMXLV-MINI  200W  125 52 40 0.3 3 channel, DMX compatible. Requires LS-24V200W PSU
LS-RGB24V-350W 350W 235 145 113 1.4 3 channel, DMX compatible
Cat No Maximum Load Watts L W H Weight (kg) Strain Relief Features
Constant Voltage  
LS-12V20W  20 138 40 28 0.11 Yes
LS-12V50W  50 206 51 36 0.41 -
LS-12V100W  100 230 65 42 0.66 -
LS-24V20W  20 138 40 28.5 0.11 Yes
LS-24V60W  60 206 51 36 0.22 Yes
LS-24V100W  100 230 65 42 0.66 -
LS-24V150W  150 199 99 50 0.76 -
LS-24V200W  200 199 99 50 0.85 -
LS-24V320W  320 215 115 50 1.1 -
LS-24V600W  600 170 120 93 1.9 -
productfamily.downloadlink
X
Download Close

需要产品支持?

Phone: 01753 608700 option 1, then option 3

Questions before you buy
Locate a distributor