The Eaton LED Low Bay is a highly efficient direct replacement for existing 250W and 400W metal halide/HID Low Bays.
Designed for general warehouse and factory usage, the Eaton LED Low Bay delivers exceptional energy savings and uniformity of light distribution. The narrow louvered option provides additional control when needed and the compact and robust steel construction with plug and play connector facilitates ease of installation.
The LED Low Bay is available with sensor options including control via PIR, occupancy and daylight sensing. The luminaire also can include integral emergency options to lower costs with reduced requirement for separate EM
installation
Family Description | Cat No. | Lumens (Lms) | Circuit Watts (W) | Luminaire Efficacy (Llm/cW) | Weight (Kg) | |
LED Low Bay | 15K Area FO | LLBA1504KZ | 14859 | 97 | 153 | 3.13 |
LED Low Bay | 22K Area FO | LLBA2254KZ | 21945 | 146 | 151 | 3.41 |
LED Low Bay | 35K Area FO | LLBA3504KZ | 35978 | 249 | 145 | 4.11 |
LED Low Bay Low Glare | Low Glare15K Narrow FO | LLBLGN1504KZ | 14063 | 97 | 145 | 3.05 |
LED Low Bay Low Glare | Low Glare 22K Narrow FO | LLBLGN2254KZ | 20604 | 146 | 141 | 3.18 |
LED Low Bay Low Glare | Low Glare 35K Narrow FO | LLBLGN3504KZ | 33779 | 249 | 136 | 4.07 |
LED Low Bay | Rear mounting bracket - Small | LLBMBS | 0.72 | |||
LED Low Bay | Rear mounting bracket - Large | LLBMBL | 0.83 | |||
LED Low Bay | Digital 2 way programmer | LCSQSP | ||||
For Emergency option add EL in front of catalogue number, e.g. - LLBA1504KZ becomes ELLLBA1504KZ | ||||||
For DALI dimming option, replace catalogue number character Z with DD, e.g. LLBA1504KZ becomes LLBA1504KDD | ||||||
For Sensor option add S in front of catalogue number e.g. - LLBA1504KZ becomes SLLBA1504KZ | ||||||
* For PIR and/or Emergency versions add 18.0mm to the overall depth |
LED and Control Gear |
• High efficacy linear LED light engines • >80 CRI 4000°K • Energy efficient control gear as standard • DALI dimmable options available |
Materials |
• Body – Full box steel construction powder coated in RAL 9016 white finish • Gear tray – Aluminium RAL9005 • Reflectors – Faceted finish zero iridescence anodised aluminium |
Installation Notes | • Suitable for rod, chain and canalis suspension strap • Trunking mounting available via BESA bracket, available as an accessory • Rapid install Plug and Play panel mounted connector • Fused as standard |
Options | • Nominal lumens and wattage* – 15000 lumens, 97W – 22000 lumens, 146W – 35000 lumens, 249W • Fixed output or DALI LED driver • Emergency, fully integrated – 3 hour duration • Fully integrated PIR sensor module options for presence, occupancy and daylight control – detection height up to 12m • Sensor programmed via Digital 2 way programmer – LCSQSP *Lumen values differ for the narrow louvred option, see table below for specific values. |
Specification | To specify state: Eaton LED Low Bay luminaire. High output high efficacy 4000K Ra 80 LED chip with high efficiency fixed output or DALI LED driver as standard with plug and socket connection, as Eaton’s LED Low Bay, part no: ________________________ |
Phone: 01753 608700 option 1, then option 3