LED controls enable the ability to dynamically change colour empowering the designer to create effects never seen or experienced before adding a whole new dimension in LED lighting.
As the colour is generated at source there is no need for filters which absorb the light.
Colour Change Drivers - 24 Channel rack mount driver |
19 inch rack mounted driver system - 1U |
High power density model - 672W output power |
Drives up to 384 LEDs across 24 independent channels |
Universal mains input 110V AC - 240V AC |
Dynamic power control and pulse amplitude modulation |
Backlit 16 x 2 LCD display menu system |
100mA to 1A LED forward current per channel in 50mA steps |
8-bit control with 8-bit master channel current resolution to prove up to 4 billion colours in 3 Channels |
Wide output DC voltage range (1V to 48V DC) |
Intelligent rack management system for easy rack plug and play system configuration |
DMX or RDM protocol support |
Multiple channel bonding to create high current outputs >6A |
8 individual temperature measurement sensor inputs for dynamic lighting fixture protection |
Configures as 8 outputs of 3 channels or 6 outputs of 4 channels |
672W solution can drive up to 1000mA per channel; either 12 channels @ 48V DC or 24 channels @ 24V DC |
Linear and smooth dimming selectable on each channel |
As the DC voltage demand goes down, the maximum forward current can be pushed up |
Real time LED current, voltage and status monitoring |
Over 81,000 internal programme scene options |
DMX Master/slave options |
Takes standard S pin XLR connectors |
Alternatively has an RJ4S connection in the back of the driver |
User Control |
Stand-alone operation |
Intuitive setup and operation |
Multi-lingual LCD information screen |
Master brightness and speed control |
Smooth digital dimming |
Sound activation for light and sound synchronised effects |
Built-in real-time astronomical clock |
TCP/IP Ethernet connectivity |
Twin full DMX 512 universes |
Range of plate finishes available |
Fits into a standard 47mm UK back box |
Construction | |
Mounting: | Standard 19” - 1U Rack System |
Material: | Steel case |
Weight: | 5 kg |
Dimensions: | Main body - 435 x 370 x 44mm |
Front panel - | 483 x 44mm |
Input | |
Input Voltage Range: | 110 - 240V AC |
Input Frequency: | 50 - 60Hz |
Consumption: 1 - 700W | |
Power Factor: | 0.95/230V AC, 0.99/115V AC @ full |
Efficiency: | >85% at full load input |
Connection: | Standard IEC mains filter |
Standby Power: | <1W total |
Inrush Current: | 70A/115V AC, 140A/230V AC |
Output | |
Output Power: | 1 - 48W per channel, max 672W |
Output Current: | 0 - 500mA @ 48V DC per channel |
0 - 1000mA @ 24V DC per channel | |
Voltage Range: | 1 - 48V DC per channel |
LED Connection: | 8 Pin terminal connectors |
Thermistor Connection: | Pin terminal connectors |
Control Input | |
Dimming control: | DMX-512A or RDM |
Connection: | 5 - Pin XLR |
Dimming Range: | 0 - 100% |
DMX Address Range: | 001 - 510 via Menu system |
Programs: | See user manual for all pre-sets |
Master / Slave Arrangement: | See user manual |
Thermal Feedback Control: | Thermistor control - 4 options |
Dimming Resolution: | 8-bit and Master Dim PAM |
Environmental | |
Operating Ambient Temperature: | 10ºC to + 50ºC |
Storage Ambient Temperature: | -20ºC to + 70ºC |
Case Temperature: | + 75ºC |
Relative Humidity: | 80% |
Protection | Over voltage, over temperature, overload, short circuit, open circuit, will withstand 300V AC surge input for 5 seconds |
Cat No | Description |
LS-CLMX-VAR-24 | 19” 1U 24 channel rack mount LED driver |
Specification | |
Power Supply: | 15V DC 0.3A, PSU supplied |
DMX Outputs: | 2 x 512 channels, fully configurable |
Ethernet: | 10/100 on RJ-45 socket |
I/O: | Up to 3 Volt-free contact closure inputs |
Up to 3 0-10V outputs | |
User Interface: | RGB buttons, scroll wheel |
Time Functions: | RTC + Astronomical clock built-in |
LCD display: | 128 x 64 pixel mono graphic display, user configurable |
Networking: | Web server built-in, library of telnet commands |
Audio In: | Line-level beat triggering audio input. |
Note audible converter maybe required, contact technical support for details | |
Dimensions: | 146 x 87 x 35mm. 47mm deep standard |
UK twin back-box recommended | |
Weight: | 0.23kg |
Cat No | Description |
LS-CS512-SS | DMX wall mount controller with stainless steel fascia |
LS-CS512-W | DMX wall mount controller with white fascia |
Phone: 01753 608700 option 1, then option 3