Linergy LED follows in the tradition of our highly energy efficient industrial lighting products, which have the performance and flexibility for today’s multiuse, multi occupancy buildings. Whilst predominantly used in warehouse, cold storage, factory and distribution facilities, Linergy LED is equally at home in other high ceiling applications, such as high-bay retail and gyms.
High lumen outputs and corresponding class leading efficacies, when combined with occupancy and daylight sensors, can offer substantial energy savings for the end user.
LEDs provide instant and full illumination; no delay or restart time, allowing in-built sensors to control lighting according to presence and incoming daylight. This will ensure that your lights are only on when and where you need them.
Eaton’s commitment to supplying innovative energy saving products is the driving force behind the Linergy LED high bay lighting range.
Linergy LED has a range of mounting brackets and protective grids enabling personalization to the building and application.
Nominal Length | Optic | Catalogue numbers | Weight (Kg) | Emergency catalogue numbers | Weight (Kg) |
Standard Luminaires (Emergency versions up to 10m) | |||||
1200mm | Wide Area Reflector | LNLA1504KZ | 5.5 | ELLNLA1504KZ | 6.2 |
1800mm | Wide Area Reflector | LNLA2254KZ | 8.1 | ELLNLA2254KZ | 9.0 |
1800mm | Wide Area Reflector | LNLA3004KZ | 8.1 | ELLNLA3004KZ | 9.0 |
1800mm | Wide Area Reflector | LNLA3504KZ | 8.1 | ELLNLA3504KZ | 9.0 |
1200mm | Narrow Reflector | LNLN1504KZ | 5.5 | ELLNLN1504KZ | 6.2 |
1800mm | Narrow Reflector | LNLN2254KZ | 8.1 | ELLNLN2254KZ | 9.0 |
1800mm | Narrow Reflector | LNLN3004KZ | 8.1 | ELLNLN3004KZ | 9.0 |
1800mm | Narrow Reflector | LNLN3504KZ | 8.1 | ELLNLN3504KZ | 9.0 |
1200mm | Rack Reflector | LNLR1504KZ | 5.7 | ELLNLR1504KZ | 6.4 |
1800mm | Rack Reflector | LNLR2254KZ | 8.2 | ELLNLR2254KZ | 9.1 |
1800mm | Rack Reflector | LNLR3004KZ | 8.1 | ELLNLR3004KZ | 9.0 |
1800mm | Rack Reflector | LNLR3504KZ | 8.1 | ELLNLR3504KZ | 9.0 |
1200mm | High Rack Reflector | LNLHR1504KZ | 6.6 | ELLNLHR1504KZ | 7.3 |
1800mm | High Rack Reflector | LNLHR2254KZ | 10.3 | ELLNLHR2254KZ | 11.0 |
1800mm | High Rack Reflector | LNLHR3004KZ | 10.3 | ELLNLHR3004KZ | 11.0 |
1800mm | High Rack Reflector | LNLHR3504KZ | 10.3 | ELLNLHR3504KZ | 11.0 |
Emergency Luminaire - for mounting heights up to 20m | |||||
1200mm | Wide Area Reflector | - | - | ELHLNLA1504KZ | 6.2 |
1800mm | Wide Area Reflector | - | - | ELHLNLA2254KZ | 9.0 |
1800mm | Wide Area Reflector | - | - | ELHLNLA3004KZ | 9.0 |
1800mm | Wide Area Reflector | - | - | ELHLNLA3504KZ | 9.0 |
1200mm | Narrow Reflector | - | - | ELHLNLN1504KZ | 6.2 |
1800mm | Narrow Reflector | - | - | ELHLNLN2254KZ | 9.0 |
1800mm | Narrow Reflector | - | - | ELHLNLN3004KZ | 9.0 |
1800mm | Narrow Reflector | - | - | ELHLNLN3504KZ | 9.0 |
1200mm | Rack Reflector | - | - | ELHLNLR1504KZ | 6.4 |
1800mm | Rack Reflector | - | - | ELHLNLR2254KZ | 9.1 |
1800mm | Rack Reflector | - | - | ELHLNLR3004KZ | 9.0 |
1800mm | Rack Reflector | - | - | ELHLNLR3504KZ | 9.0 |
1200mm | High Rack Reflector | - | - | ELHLNLN1504KZ | 7.3 |
1800mm | High Rack Reflector | - | - | ELHLNLN2254KZ | 11.0 |
1800mm | High Rack Reflector | - | - | ELHLNLN3004KZ | 11.0 |
1800mm | High Rack Reflector | - | - | ELHLNLN3504KZ | 11.0 |
Luminaire with switching low level sensor (up to 3m mounting height) | |||||
1200mm | Wide Area Reflector | CLNLA1504KZ | 5.7 | ELCLNLA1504KZ | 6.4 |
1800mm | Wide Area Reflector | CLNLA2254KZ | 8.5 | ELCLNLA2254KZ | 9.4 |
1200mm | Narrow Reflector | CLNLN1504KZ | 5.7 | ELCLNLN1504KZ | 6.4 |
1800mm | Narrow Reflector | CLNLN2254KZ | 8.5 | ELCLNLN2254KZ | 9.4 |
1200mm | Rack Reflector | CLNLR1504KZ | 5.9 | ELCLNLR1504KZ | 6.6 |
1800mm | Rack Reflector | CLNLR2254KZ | 8.6 | ELCLNLR2254KZ | 9.5 |
1200mm | High Rack Reflector | CLNLHR1504KZ | 6.8 | ELCLNLHR1504KZ | 7.5 |
1800mm | High Rack Reflector | CLNLHR2254KZ | 10.7 | ELCLNLHR2254KZ | 11.4 |
1800mm | High Rack Reflector | CLNLHR3004KZ | 10.7 | ELCLNLHR3004KZ | 11.4 |
1800mm | High Rack Reflector | CLNLHR3504KZ | 10.7 | ELCLNLHR3504KZ | 11.4 |
Luminaire with switching medium level sensor (up to 9m mounting height) | |||||
1200mm | Wide Area Reflector | MLNLA1504KZ | 5.7 | ELMLNLA1504KZ | 6.4 |
1800mm | Wide Area Reflector | MLNLA2254KZ | 8.5 | ELMLNLA2254KZ | 9.4 |
1800mm | Wide Area Reflector | MLNLA3004KZ | 8.5 | ELMLNLA3004KZ | 9.4 |
1800mm | Wide Area Reflector | MLNLA3504KZ | 8.5 | ELMLNLA3504KZ | 9.4 |
1200mm | Narrow Reflector | MLNLN1504KZ | 5.7 | ELMLNLN1504KZ | 6.4 |
1800mm | Narrow Reflector | MLNLN2254KZ | 8.5 | ELMLNLN2254KZ | 9.4 |
1800mm | Narrow Reflector | MLNLN3004KZ | 8.5 | ELMLNLN3004KZ | 9.4 |
1800mm | Narrow Reflector | MLNLN3504KZ | 8.5 | ELMLNLN3504KZ | 9.4 |
1200mm | Rack Reflector | MLNLR1504KZ | 5.9 | ELMLNLR1504KZ | 6.6 |
1800mm | Rack Reflector | MLNLR2254KZ | 8.6 | ELMLNLR2254KZ | 9.5 |
1800mm | Rack Reflector | MLNLR3004KZ | 8.5 | ELMLNLR3004KZ | 9.4 |
1800mm | Rack Reflector | MLNLR3504KZ | 8.5 | ELMLNLR3504KZ | 9.4 |
1200mm | High Rack Reflector | MLNLHR1504KZ | 7.1 | ELMLNLHR1504KZ | 7.8 |
1800mm | High Rack Reflector | MLNLHR2254KZ | 10.7 | ELMLNLHR2254KZ | 11.4 |
1800mm | High Rack Reflector | MLNLHR3004KZ | 10.7 | ELMLNLHR3004KZ | 11.4 |
1800mm | High Rack Reflector | MLNLHR3504KZ | 10.7 | ELMLNLHR3504KZ | 11.4 |
Luminaire with switching high level sensor (up to 16m mounting height) | |||||
1200mm | Wide Area Reflector | ULNLA1504KZ | 5.7 | ELHULNLA1504KZ | 6.4 |
1800mm | Wide Area Reflector | ULNLA2254KZ | 8.5 | ELHULNLA2254KZ | 9.4 |
1800mm | Wide Area Reflector | ULNLA3004KZ | 8.5 | ELHULNLA3004KZ | 9.4 |
1800mm | Wide Area Reflector | ULNLA3504KZ | 8.5 | ELHULNLA3504KZ | 9.4 |
1200mm | Narrow Reflector | ULNLN1504KZ | 5.7 | ELHULNLN1504KZ | 6.4 |
1800mm | Narrow Reflector | ULNLN2254KZ | 8.5 | ELHULNLN2254KZ | 9.4 |
1800mm | Narrow Reflector | ULNLN3004KZ | 8.5 | ELHULNLN3004KZ | 9.4 |
1800mm | Narrow Reflector | ULNLN3504KZ | 8.5 | ELHULNLN3504KZ | 9.4 |
1200mm | Rack Reflector | ULNLR1504KZ | 5.9 | ELHULNLR1504KZ | 6.6 |
1800mm | Rack Reflector | ULNLR2254KZ | 8.6 | ELHULNLR2254KZ | 9.5 |
1800mm | Rack Reflector | ULNLR3004KZ | 8.5 | ELHULNLR3004KZ | 9.4 |
1800mm | Rack Reflector | ULNLR3504KZ | 8.5 | ELHULNLR3504KZ | 9.4 |
1200mm | High Rack Reflector | ULNLHR1504KZ | 7.1 | ELULNLHR1504KZ | 10.7 |
1800mm | High Rack Reflector | ULNLHR2254KZ | 10.7 | ELULNLHR2254KZ | 11.4 |
1800mm | High Rack Reflector | ULNLHR3004KZ | 10.7 | ELULNLHR3004KZ | 11.4 |
1800mm | High Rack Reflector | ULNLHR3504KZ | 10.7 | ELULNLHR3504KZ | 11.4 |
For luminaire with switching low level (<3mtrs)sensor at a prefix of “C” e.g.LNLA1504KZ becomes CLNLA1504KZ For luminaire with switching medium level sensor (3-9mtrs) at a prefix of “M” e.g.LNLA1504KZ becomes MLNLA1504KZ For luminaire with switching high level sensor (9-18mtrs) at a prefix of “U” e.g.LNLA1504KZ becomes ULNLA1504KZ For DALI dimming please add a suffix of “DD” removing the Z from the end of the part number e.g. LNLA1504KZ becomes LNLA1504KDD |
Lamp and Control Gear Options | • High efficacy linear LED light engines • >80 CRI 4000K • Energy efficient control gear as standard • DALI dimmable options available |
Materials | • Body – full box steel construction powder coated in RAL 9016 white finish • Reflectors – faceted finish (wide area) and satin finish (Narrow and Rack) zero iridescence anodised aluminium • Wire guard – heavy duty zinc plated steel, 25mm grid size |
Installation Notes | • Suitable for ceiling, conduit, chain, rod and trunking mounting • Optional quick fit mounting brackets for surface mounting (LNLMB) • Supplied with diffuser and light engines pre-fitted, no need to remove during installation • Access flap on the rear of housing to aid wiring during installation • Fused as standard • Wire guard is a retrofit accessory secured by screws, hangs for ease of maintenance |
Options | • Fully integral emergency conversion, 3 hour duration • Emergency versions available with automatic test functionality as an option, reducing maintenance costs and offers ease of compliance with testing requirements • Suitable for use on defined escape routes • Wide area, narrow and rack reflector options provide efficient utilisation for specific applications • Lighting control options including integrated occupancy and daylight detectors for mounting up to 16m • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Specification | To specify state: Surface mounted, LED high/low bay luminaire, of full box welded construction with post coat powder paint finish, high performance faceted/satin reflectors for Wide Area/Narrow/ Rack with high output light engines and integrated emergency sensor/wire guard options, as Eaton’s Linergy LED range, part no. ___________ |
Phone: 01753 608700 option 1, then option 3