Eaton is the trusted partner of choice for customers embarking on retro fit upgrades.
The Modulay range has ingenious design features popular for all types of installations where high quality, competitive luminaires are demanded. The full box, fully enclosed body construction gives additional strength, whilst reducing light spill into the void, important for open cell ceilings.
Lamp Rating | Lamp Type | Modular Size | Gear Option | Cat No | Weight (kg) | Emergency Cat No | Weight (kg) |
Body - supplied with triphosphor lamps - order attachment separately | |||||||
3 x 18W | T8 | 600 x 600 | High Frequency | ML318ZT | 3.1 | EBML318ZT | 4.1 |
4 x 18W | T8 | 600 x 600 | High Frequency | ML418ZT | 3.2 | EBML418ZT | 4.2 |
3 x 36W | T8 | 600 x 1200 | High Frequency | ML336ZT | 5.7 | EBML336ZT | 6.7 |
4 x 36W | T8 | 600 x 1200 | High Frequency | ML436ZT | 5.9 | EBML436ZT | 6.9 |
3 x 14W | T5 | 600 x 600 | High Frequency | ML314ZT | 3.1 | EBML314ZT | 4.1 |
4 x 14W | T5 | 600 x 600 | High Frequency | ML414ZT | 3.2 | EBML414ZT | 4.2 |
3 x 28W | T5 | 600 x 1200 | High Frequency | ML328ZT | 5.7 | EBML328ZT | 6.7 |
4 x 28W | T5 | 600 x 1200 | High Frequency | ML428ZT | 5.9 | EBML428ZT | 6.9 |
3 x 54W | T5 | 600 x 1200 | High Frequency | ML354ZT | 5.7 | EBML354ZT | 6.7 |
4 x 54W | T5 | 600 x 1200 | High Frequency | ML454ZT | 5.9 | EBML454ZT | 6.9 |
3 x 18W | T8 | 600 x 600 | DSI Digital Dim | ML318RDT | 3.3 | EBML318RDT | 4.3 |
4 x 18W | T8 | 600 x 600 | DSI Digital Dim | ML418RDT | 3.4 | EBML418RDT | 4.4 |
3 x 36W | T8 | 600 x 1200 | DSI Digital Dim | ML336RDT | 5.9 | EBML336RDT | 6.9 |
4 x 36W | T8 | 600 x 1200 | DSI Digital Dim | ML436RDT | 6.1 | EBML436RDT | 7.1 |
3 x 14W | T5 | 600 x 600 | DSI Digital Dim | ML314RDT | 3.3 | EBML314RDT | 4.3 |
4 x 14W | T5 | 600 x 600 | DSI Digital Dim | ML414RDT | 3.4 | EBML414RDT | 4.4 |
3 x 28W | T5 | 600 x 1200 | DSI Digital Dim | ML328RDT | 5.9 | EBML328RDT | 6.9 |
4 x 28W | T5 | 600 x 1200 | DSI Digital Dim | ML428RDT | 6.1 | EBML428RDT | 7.1 |
3 x 54W | T5 | 600 x 1200 | DSI Digital Dim | ML354RDT | 5.9 | EBML354RDT | 6.9 |
4 x 54W | T5 | 600 x 1200 | DSI Digital Dim | ML454RDT | 6.1 | EBML454RDT | 7.1 |
3 x 18W | T8 | 600 x 600 | Switch Start | ML318ST | 3.8 | EBML318ST | 4.8 |
4 x 18W | T8 | 600 x 600 | Switch Start | ML418ST | 3.9 | EBML418ST | 4.9 |
3 x 36W | T8 | 600 x 1200 | Switch Start | ML336ST | 7.5 | EBML336ST | 8.5 |
4 x 36W | T8 | 600 x 1200 | Switch Start | ML436ST | 7.7 | EBML436ST | 8.7 |
Body - supplied without lamps - order attachment separately | |||||||
3 x 18W | T8 | 600 x 600 | High Frequency | ML318ZX | 2.8 | EBML318ZX | 3.8 |
4 x 18W | T8 | 600 x 600 | High Frequency | ML418ZX | 2.8 | EBML418ZX | 3.8 |
3 x 36W | T8 | 600 x 1200 | High Frequency | ML336ZX | 5.1 | EBML336ZX | 6.1 |
4 x 36W | T8 | 600 x 1200 | High Frequency | ML436ZX | 5.1 | EBML436ZX | 6.1 |
3 x 18W | T8 | 600 x 600 | DSI Digital Dim | ML318RDX | 3.0 | EBML318RDX | 4 |
4 x 18W | T8 | 600 x 600 | DSI Digital Dim | ML418RDX | 3.0 | EBML418RDX | 4 |
3 x 36W | T8 | 600 x 1200 | DSI Digital Dim | ML336RDX | 5.3 | EBML336RDX | 6.3 |
4 x 36W | T8 | 600 x 1200 | DSI Digital Dim | ML436RDX | 5.3 | EBML436RDX | 6.3 |
3 x 18W | T8 | 600 x 600 | Switch Start | ML318SX | 3.5 | EBML318SX | 4.5 |
4 x 18W | T8 | 600 x 600 | Switch Start | ML418SX | 3.5 | EBML418SX | 4.5 |
3 x 36W | T8 | 600 x 1200 | Switch Start | ML336SX | 6.9 | EBML336SX | 7.9 |
4 x 36W | T8 | 600 x 1200 | Switch Start | ML436SX | 6.9 | EBML436SX | 6.9 |
Lamp and Control Gear Options | • 18W, 36W T8 fluorescent 4000°K - G13 cap • 14W, 28W (HE), 54W (HO) T5 fluorescent 4000°K - G5 cap • High frequency or switch start control gear as standard • DSI digital dimming also available |
Materials | • Body - full box steel construction, powder coated in RAL9016 finish • Louvres - high grade specular aluminium • Prismatic controller - TPa flame retardant, UV stable PVC. TPb UV stable styrene |
Installation Notes | • Designed for exposed ‘T’ ceilings with 15mm and 24mm tees • Compatible with ‘T’ up-stands up to and including the 43.5mm high Armstrong Peakform system • Luminaire lies onto table of tee • Louvre and prismatic controllers fitted by lifting and tilting in and out of body. Louvre supported on hanging straps for hands free re-lamping • High frequency control gear used in conjunction with triphosphor lamps are recommended for the most energy efficient results • Supplied either less lamp or complete with triphosphor lamps |
Options | • Intellem self-test emergency versions available • Suitable for use on defined escape routes with louvre and TPa attachment • Available fitted with pre-wired socket to suit Connect rapid wiring system. Add suffix ‘CX’ to catalogue number • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Specification | To specify state: Lay-in recessed luminaire, of full box construction with post coat powder paint, RAL9016 White, for both 15mm and 24mm tees, for use with 65°-1000 cd/m² mirror finish/ ribbed cross blade general purpose louvre/prismatic controller in TPa/TPb material, as Eaton’s Modulay range, part no. ________ |
Phone: 01753 608700 option 1, then option 3