The Montaine Circular IP65 high bay is a highly efficient LED luminaire ideally suited to a wide range of industrial applications, for both new installations and retrofit applications.
The heavy duty aluminium die-cast construction, combined with the latest LED chip technology and extended operating temperatures, provide the ruggedness and high performance required for modern factories, warehouses and commercial buildings.
Cat no. | Lumen output variant (lm) | Wattage (W) | Efficacy (Llm/cW) | Cat no. including motion sensor |
HB150BLK5KP | 18000 | 150 | 120 | HB150BLK5KMSP |
HB200BLK5KP | 24000 | 200 | 120 | HB200BLK5KMSP |
Accessories | ||||
Cat no. | Diameter (mm) | Depth (mm) | Beam angle | |
REFLEC150 | Ø441 | 120 | 90 degree | |
REFLEC200 | Ø553 | 170 | 90 degree |
Phone: 01753 608700 option 1, then option 3