Highbay, lowbay and industrials

Pacemaker - Robust industrial highbay light

The Pacemaker has been designed with large spaces in mind, whether the challenge be square footage or highlevel mounting, the Pacemaker has the output to do the job. Pacemaker embodies simplicity, it has a simple rang making it easier to design with and above all, simple to install.

Having been designed with an eye on traditional lighting, Pacemaker has a single suspension point, meaning the replacement of older discharge highbays has never been easier, but this also allows infrastructure costs to be kept to a minimum on new build projects.

Temperature
Operating temperature of -40°C to +40°C
Application
Industrial, warehouse and manufacturing plants
Variety
Choice of outputs from 30,000 to 70,000 lumens

Designed to reach new heights

Using the latest developments in LED and optical control, the Pacemaker offers a wide distribution, that is coupled with boundary pushing lumen outputs, that make lighting any open area uniformly, very simple, yet it is equally comfortable lighting smaller spaces, such as racking aisles.

Pacemaker offers a nominal lumen output of 30,000 to 70,000 lumens, up to 165 Llm/cW and a single point of suspension.

Pacemaker - side view with luminaire face visible.

Pacemaker - side view with luminaire fins visible.

Traditional design and aesthetics

Based on the traditional lighting design and aesthetics, the Pacemaker has been created with a single point suspension alongside a secondary safety tether at the top of each luminiaire to support installation. 

This design ensures that any replacements of older discharge highbays is simple and hassle free whislst allowing the infrastructure costs to be kept to a minimum on new build projects.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.

productfamily.specification

Part Numbers

Part number Description Lumen Output (lm) Nominal Efficacy (Llm/cW) Nominal Wattage (W)  Weight (Kg)
PKRWL354KDD  Pacemaker 35k DALI  35,000 226  159  
PKRWL404KDD  Pacemaker 40k DALI  40,000  266  156  
PKRWL504KDD  Pacemaker 50k DALI  50,000  341  151  
PKRWL604KDD  Pacemaker 60k DALI  60,000  426  144  
PKRWL704KDD  Pacemaker 70k DALI  72,000  539  135  
ELPKRWL354KDD 
Pacemaker 35k DALI Emergency  35,000  226  159  
ELPKRWL404KDD 
Pacemaker 40k DALI Emergency  40,000  266 156  
ELPKRWL504KDD 
Pacemaker 50k DALI Emergency  50,000  341  151  

For Emergency (up to 20m) option add EL in front of catalogue number, e.g. PKRWL404KDD becomes ELPKRWL404KDD

For Sensor Mid Bay (up to 9m) option add M in front of catalogue number, e.g. PKRWL404KDD becomes MPKRWL404KDD

For Sensor High Bay (up to 16m) option add U in front of catalogue number, e.g. PKRWL404KDD becomes UPKRWL404KDD

Please note, the 70,000 lumen variant is not available with Emergency functionality.

Technical Specification

Materials

• Body – Rolled aluminium housing with laser cut fins coated in RAL 9005 Satin black

• Reflectors – Faceted polycarbonate 53°

Installation Notes

• Eyelet for single point suspension

• Circa 1500mm black, free end flex

• Tab for secondary safety tether (if required)

• Fused as standard

Options

• DALI as standard

• Fully integral emergency* (not available on 70,000 lumen variant)

• Lighting control options including integrated occupancy and daylight detectors for mounting up to 20m

Specification To specify state: Single point suspended large space luminaire, with rolled aluminium housing, laser cut, heat dissipation fins with a post coat powder paint finish. High performance faceted wide reflectors with high output light engines and integrated emergency/sensor options, as Eaton’s Pacemaker range, part no. _________________
productfamily.downloadlink
X
Download Close
Questions before you buy