Highbay, lowbay and industrials

Patriot 2 LED - Vandal resistant wall light

Strength, durability and ease of installation are amongst the key attributes designed into the latest version of our popular Patriot range.

An all polycarbonate housing and diffuser provides a high level of vandal resistance and when coupled with the wide variety of finishes and lamp options available allows Patriot 2 to be used for most external and internal applications.

Energy efficient
For interior and exterior use
Vandal resistant protection
Long life polycarbonate construction
Easy installation
Quick release geartray

Highly efficient control gear providing low running costs

Energy saving models using high-frequency control gear form our primary offer but a full complement of switch start versions remain available if required.

For the scenarios when buildings need more

Rated at IP65 the Patriot 2 is a dust tight and water jet proof luminaire. To maintain the ingress protection rating, the luminaire can be accessed via rear or side cable entry points with installation simplified through the use of quick release gear trays. The Patriot 2 also includes BESA drill points on rear, and alternative drill points for screw fixing to ensure your installation is successful.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
productfamily.specification

Part numbers

Cat No Lumen Output Wattage (w) Efficacy (Llm/cW) Weight (kg) Emergency Cat No Weight (kg)
P2RWO804KZ 1240 14 89 1 ELP2RWO804KZ 1.4

Technical specification

Lamp Options • LED - 4000°K
Materials • Base - polycarbonate, white
• Diffuser - opal polycarbonate
• Geartray - sheet steel, white finish
Installation Notes • Suitable for ceiling or wall mounting
• BESA drill points on rear, and alternative drill points for screw fixing
• Central cable entry point
• 3 way, 2 x 1.5mm2 terminal block
• Diffuser retained by captive screws
• Supplied complete with lamp
Options • Fully integral emergency conversion, 3 hour duration
• Suitable for use on defined escape routes
Specification To specify state: Round IP65 vandal resistant compact LED luminaire, white polycarbonate base, opal polycarbonate diffuser and quick release geartray as Eaton’s Patriot 2 range, part no. ___________
productfamily.downloadlink
X
Download Close

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.

需要产品支持?

Phone: 01753 608700 option 1, then option 3