KnowledgeSearch
Obstruction lighting

Pauluhn 1158/1159 Hazardous Area Helideck Beacon

Pauluhn Helideck Luminaires 1158/1159 from Eaton's Crouse-Hinds Division are used for obstruction marking, recessed heli-pad marking and CAP 437 requirements.

Available in ceiling, surface, stem and pendant mount types.

Applications include oil and gas exploration and production industries. 

Certifications and compliances

  • Class I, Division 2 Groups A, B, C & D
  • Class I, Zone 2 Groups IIA, IIB, IIB + H2 and IIC
  • ABS
  • Type 4X
  • Conforms to IP66

Design Features

  • CAP 437 compliant
  • Steady burn marker
  • High temperature silicone gaskets provide a watertight seal
  • Watertight mounting in any direction
  • Heat- and impact-resistant glass fresnel lens
  • Protective guard available

Standard Materials

  • Housing: Cast copper free aluminum or marine brass
  • Hardware: Stainless steel
  • Gasket: One piece silicone
productfamily.specification

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.

productfamily.downloadlink