KnowledgeSearch
Floodlights

Pauluhn Achiever Dusttight Floodlights

Crouse-Hinds series Pauluhn Achiever dusttight floodlights are designed for use in markets with dusttight requirements, such as land-based drilling and exploration, pulp and paper production, mining operations and more.

In addition to providing general area lighting, Achiever floodlights can be used for security lighting and emergency lighting applications.

These quartz halogen floodlights are Type 4 rated for industrial dust environments and are available in two different frame designs – single latch or heavy duty C-clamp.

Certifications and compliances

NEC/CEC

  • UL1598 – Luminaires
  • CSA Class 3425 03
  • CSA Class 3425 83

Approvals

  • Type 4
  • Enclosed and gasketed
  • ABS
  • Conforms to IP66

Design features

  • 500W quartz halogen lamp
  • Lens frame available with single latch design (QAL models) or heavy duty C-clamp design (QAC models)
  • High temperature silicone gasket provides a watertight seal
  • Cast aluminum finned housing for greater heat dissipation
  • Separate wire connection box for ease of wiring
  • Hinged door for easy lamp replacement and maintenance
  • Thermal shock-resistant, tempered 1/4" thick glass lens
  • Double spring loaded sockets extend lamp life in vibration areas
  • Wide NEMA 6x6 beam spread
  • Two mounting styles available: trunnion and post-top mount
  • Protective guard available

Standard materials

  • Housing – cast aluminum
  • Mounting bracket – aluminum
  • Lens – 1/4" tempered glass
  • Gasket – silicone
  • External hardware – aluminum
productfamily.specification
Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Post-top mount, 6x6 optical distribution, C-clamp design, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Trunnion mount, 6x6 optical distribution, C-clamp design, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Trunnion mount, 6x6 optical distribution, Stainless steel wire guard, C-clamp design, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn Achiever QC floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Trunnion mount, 6x6 optical distribution, C-clamp design, 240 Vac, 500W
Eaton Crouse-Hinds series Pauluhn Achiever QL floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Trunnion mount, 6x6 optical distribution, Single latch design, 120 Vac, 500W
Eaton Crouse-Hinds series Pauluhn Achiever QL floodlight, Quartz halogen lamp, Tempered glass lens, Cast aluminum, Trunnion mount, 6x6 optical distribution, Single latch design, 240 Vac, 500W
Compare products ()
Highlight differences
Show only differences
Hide blank features