The Crouse-Hinds series Pauluhn AllPro is a linear fluorescent fixture for medium duty industrial locations. The rugged AllPro is NEMA 4/4X and IP66 rated for wet and corrosive environments.
Available in aluminum or stainless steel with T5, T8 and T12 lamps, the AllPro is designed for locations with marine, watertight and dusttight requirements, such as water/wastewater treatment facilities, pulp and paper production, salt and potash mines, industrial wash pits and pharmaceutical processing facilities.
The AllPro is available in two and four foot length fixtures in 1-, 2-, 3- or 4-lamp configurations. An optional emergency battery back-up is also available.
NEC and CEC