The Crouse-Hinds series Pauluhn Apex is the perfect fluorescent high bay fixture for Class I, Division 2 and Class II, Division 1 locations. The rugged Apex is engineered to shed debris and is IP66 rated for moisture protection in hose down applications.
Available in aluminum or stainless steel with T5, T8 and T5HO lamps, the Apex is designed for locations requiring continuous and consistent light levels, such as food and beverage processing and storage, power generation facilities, pharmaceutical facilities and water/wastewater treatment facilities.
NEC and CEC