KnowledgeSearch
Linear

Pauluhn Apex Industrial Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn Apex is the perfect fluorescent high bay fixture for medium duty industrial locations.  The rugged Apex is engineered to shed debris and is IP66 rated for moisture protection in hose down applications.

Available in aluminum or stainless steel with T5, T8 and T5HO lamps, the Apex is designed for locations requiring continuous and consistent light levels, such as food and beverage processing and storage, power generation facilities, pharmaceutical facilities and water/wastewater treatment facilities.

Performance
Up to 30,000 lumens
Safety
Debris shedding design
Durability
High pressure hose down rated

Certifications and compliances

NEC and CEC

  • Type 4 (AAB only); Type 4X (ASB only)
  • IP66
  • UL924 – Emergency Lighting Equipment (CSA-US)
  • UL1598 – Luminaires (CSA-US)
  • CSA – Class 3428 03
  • CSA – Class 3428 83
  • NSF/ANSI 2-2010 Splash Zone

Design features

  • High lumen output: up to 30,000 lumens
  • Complete portfolio of T5, T8 and T5HO fluorescent models
  • Versatile mounting options
  • NSF rated
  • Operating ambient: -25°C to +55°C
  • Optimized debris shedding design
  • USDA compliant
  • High pressure hose down rated

Standard materials

  • Housing – Type 5052 aluminum (AAB only); Type 304 stainless steel (ASB only)
  • Lens – clear acrylic (standard); polycarbonate or glass (optional)

productfamily.specification
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft,Fluorescent,Acrylic lens,T8 bi-pin,Al,2-lamp,Lamps included,quick disconnect receptacle,Through feed,Quick release,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent,1/2" (2) NPT hubs,4 ft,Acrylic lens,T8 bi-pin,Al,4-lamp,Emergency battery back-up,one lamp,277V max,lamps,quick disconnect receptacle,Through feed,Quick release,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft,Fluorescent,Acrylic lens,T8 bi-pin,Al,4-lamp,Lamps included,quick disconnect receptacle,Through feed,Quick release,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4",(2) NPT hubs,50/60 Hz,4 ft lamp,Acrylic lens,T8 bi-pin,Aluminum,4-lamp,Lamps included,quick disconnect receptacle,Through feed,Quick release,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent,1/2",(2)NPT hubs,4 ft,Polycarbonate lens,T5HO mini bi-pin,Al,4-lamp,Emergency battery back-up,1 lamp,277Vmax,quick disconnect receptacle,Through feed,Quick release,120-277Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent,1/2" (2) NPT hubs,4 ft,Acrylic lens,T8 bi-pin,Al,6-lamp,Emergency battery back-up,one lamp,277V max,lamps,quick disconnect receptacle,Through feed,Quick release,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft,Fluorescent,Acrylic lens,T8 bi-pin,Al,6-lamp,Lamps included,quick disconnect receptacle,Through feed,Quick release,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,2 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Through feed,Bolted door,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,2 ft lamp,Fluorescent,Polycarbonate lens,T5HO mini bi-pin,Aluminum,6-lamp,Through feed,Bolted door,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,2-lamp,Lamps included,Through feed,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,2-lamp,Through feed,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,2-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,2-lamp,Lamps included,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4",(2) NPT hubs,4 ft,Acrylic lens,T5HO mini bi-pin,Aluminum,2-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,3-lamp,Through feed,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,3-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,3-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,4-lamp,Through feed,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,4-lamp,Lamps included,Through feed,Bolted door,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Tempered glass lens,T5HO mini bi-pin,Aluminum,4-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2",(2) NPT hubs,50/60 Hz,4 ft lamp,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,High temperature lamps,3 ft. 16/3 cord,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2",(2) NPT hubs,50/60 Hz,4 ft lamp,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,High temperature lamps,6 ft. 16/3 cord,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Lamps included,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4",(2) NPT hubs,4 ft,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Emergency battery back-up ballast,one lamp,277V maximum,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,3/4",(2) NPT hubs,50/60 Hz,4 ft lamp,Polycarbonate lens,T5HO mini bi-pin,Aluminum,6-lamp,Through feed,Bolted door,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2" (2) NPT hubs,60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,6-lamp,Through feed,Bolted door,480 Vac,54W
Compare products ()
Highlight differences
Show only differences
Hide blank features