KnowledgeSearch
Linear

Pauluhn DLLA Hazardous Area Linear LED Light Fixtures

The Crouse-Hinds series Pauluhn DLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting on land-based and offshore drilling platforms.  Available in 2 foot and 4 foot versions with 4,000 lumens and 8,000 lumens respectively, the Pauluhn DLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options.

The Pauluhn DLLA is the ideal lighting solution for high vibration, impact and hose down areas in drilling applications.

The DLLA is also is available with a self-contained battery system for emergency lighting applications.

Durability
Stands up to vibration and hose down
Reliability
60,000 hours at 55°C ambient
Efficiency
Up to 152 lumens per watt

Certifications and compliances

NEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2
  • Class II, Division 1, Groups F, G
  • Class III
  • NEMA 4X, IP66
  • Marine and wet locations

UL standards

  • UL844 – Electrical Fixture Hangers for Hazardous Locations
  • UL1598 – Luminaire
  • UL1598A – Luminaire for Installation on Marine Vessels
  • UL8750 – Standard for Light Emitting Diode (LED) Equipment for use in Lighting Products
  • UL50E – Enclosures for Electrical Equipment, Environmental Considerations
  • UL924 – Emergency Lighting

CSA standard

  • C22.2 Nos. 137, 250

Additional certifications

  • ABS design assessed

Design features

  • Single model certified for use in Class I, Division 2 and Class II, Division 1 harsh and hazardous applications
  • High efficacy: up to 152 LPW (DLLA4 with UNV34 driver)
  • 60,000 hour lifetime at 55°C ambient
  • -40°C to +65°C ambient operating temperature (standard model)
  • Low profile (less than 3" height) – perfect for mounting in confined or low height areas
  • Versatile ceiling/swivel, wall, flush, pole and pendant mounting options
  • Easily retrofit to Pauluhn DuraPro and MagnaPro, Rig-A-Lite and Snelson fixtures
  • Wide beam (120°) and narrow beam (80°) optics for uniform illumination
  • Four points of secondary retention
  • 2,000 PSI high pressure hose rated
  • Vibration-, impact- and shock-resistant – passed 5G, 3-axis vibration test  
  • Surge protection: 4kV line to line, 6kV line to earth
  • Emergency battery back-up (90 minutes) and surge protection options (up to 10kV)
  • DesignLights Consortium® Qualified (some models are not DLC qualified or pending)
  • 5 year fixture warranty

Standard materials

  • Housing – copper-free aluminum; Corro-free epoxy powder coat (optional)
  • Lens – glass; polycarbonate, diffused glass, diffused polycarbonate (optional)

Videos

    Drawings and design support

    productfamily.specification
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Glass lens, 4000 lumens, 132 lm/W, Copper-free alum, Flush ceiling mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Painted gray epoxy, 2 ft, Clear glass lens, 4000 lumens, 132 lm/W, Copper-free aluminum, Flush ceiling mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Painted white epoxy, 2 ft, Diffused glass lens, 4000 lm, 132 lm/W, Copper-free aluminum, Flush ceiling mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED, Cool white, 3/4" entries, Natural alum finish, 2 ft, Polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceil mt, Wide, >0.92 PF, Integral emerg battery, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED, Cool white, 3/4" entries, Painted gray epoxy, 2 ft, Polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceil mt, Wide, >0.92 PF, Integral emerg battery, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Polycarb lens, 4000 lumens, 132 lm/W, Copper-free alum, Flush ceiling mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Painted gray epoxy, 2 ft, Polycarb lens, 4000 lumens, 132 lm/W, Copper-free alum, Flush ceiling mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Painted white epoxy, 2 ft, Polycarbonate lens, 4000 lm, 132 lm/W, Copper-free aluminum, Flush ceiling mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED, Cool, 3/4" entries, Natural alum finish, 2 ft, Diff polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceil mt, Wide, >0.92 PF, Integral emerg battery, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Diffused polycarb lens, 4000 lm, 132 lm/W, Copper-free aluminum, Flush ceiling mt, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Painted gray epoxy, 2 ft, Diffused polycarbonate lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceiling mt, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Painted white epoxy, 2 ft, Diffused polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceiling mt, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural aluminum finish, 2 ft, Polycarbonate lens, 4000 lumens, 132 lm/W, Copper-free aluminum, Flush ceiling mount, Wide, >0.95 PF, 347-480 Vac, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED, Cool white, 3/4" entries, Natural alum finish, 2 ft, Polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceil mt, Wide, >0.95 PF, Integrated ≥10kV surge protection, 347-480 Vac, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural aluminum finish, 2 ft, Diffused polycarb lens, 4000 lumens, 132 lm/W, Copper-free alum, Flush ceiling mount, Wide, >0.95 PF, 347-480 Vac, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Glass lens, 4000 lumens, 132 lm/W, Copper-free alum, Ceiling/swivel mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED, Cool white, 3/4" entries, Natural alum finish, 2 ft, Polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Ceil/swivel mt, Wide, >0.92 PF, Integral emerg battery, 120-277 Vac, 127/250Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Ceiling/swivel mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED, Cool, 3/4" entries, Natural alum finish, 2 ft, Diff polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Ceil/swivel mt, Wide, >0.92 PF, Integral emerg battery, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Glass lens, 4000 lm, 132 lm/W, Copper-free alum, Ceiling/wall mount offset, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED, Cool, 3/4" entries, Natural alum finish, 2 ft, Polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Ceil/wall mt offset, Wide, >0.92 PF, Integral emerg battery, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Ceiling/wall mt offset, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED, Cool, 3/4", Natural alum finish, 2 ft, Diff polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Ceil/wall mt offset, Wide, >0.92 PF, Integral emerg battery, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Glass lens, 4000 lumens, 132 lm/W, Copper-free alum, Flush ceiling mount, Narrow, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Diffused glass lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceiling mount, Narrow, >0.92 PF, 120-277 Vac, 127/250Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Polycarbonate lens, 4000 lumens, 132 lm/W, Copper-free alum, Flush ceiling mt, Narrow, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Painted white epoxy, 2 ft, Polycarbonate lens, 4000 lm, 132 lm/W, Copper-free aluminum, Flush ceiling mt, Narrow, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Diffused polycarb lens, 4000 lm, 132 lm/W, Copper-free alum, Flush ceiling mt, Narrow, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural aluminum finish, 2 ft, Polycarbonate lens, 4000 lumens, 132 lm/W, Copper-free aluminum, Flush ceiling mt, Narrow, >0.95 PF, 347-480 Vac, 30W
    Eaton Crouse-Hinds series Pauluhn DLLA linear LED fixture, Cool white, 3/4" entries, Painted gray epoxy, 2 ft, Polycarbonate lens, 4000 lumens, 132 lm/W, Copper-free aluminum, Flush ceiling mount, Narrow, >0.95 PF, 347-480 Vac, 30W
    Compare products ()
    Highlight differences
    Show only differences
    Hide blank features
    productfamily.downloadlink
    X
    Download Close