KnowledgeSearch
Linear

Pauluhn ECOS Hazardous, Harsh and Marine Linear Fluorescent Light Fixtures

Crouse-Hinds series Pauluhn ECOS fluorescent luminaires are engineered to provide maintenance-free performance while delivering long life and high lumen performance in hazardous, harsh and marine environments.  Three ECOS models are available to provide reliable mid and low bay lighting in hazardous areas, marine environments or harsh applications.  

Featuring a rugged design, easy installation features and multiple configurations and mounting options, the ECOS delivers a lighting solution that performs reliably in even the worst operating conditions.

Available in two and four foot lengths with T8, T5 or T5HO lamps in 1-, 2- or 3-lamp configurations.

Durability
Shock- and vibration-resistant
Easy installation
Tool-less entry
Safety
Optional emergency battery back-up

Certifications and compliances

ED2N – for use in hazardous areas

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class III
  • UL844 – Hazardous Locations
  • CSA – Class 3428 83
  • CSA – Class 3428 03
  • EN 60529 – Ingress Protection
  • ABS
  • Type 4X
  • IP66

EMAR – for use in marine environments

  • UL924 – Emergency Lighting Equipment
  • UL1598A – Luminaires for Marine Vessels
  • ABS
  • Type 4X
  • IP66
  • Marine Outside Type Saltwater

EHAR – for use in harsh environments

  • UL924 – Emergency Lighting Equipment
  • UL1598 – Luminaires
  • cUL
  • ABS
  • Type 4X
  • IP66
  • Enclosed and gasketed

Design features

  • UV stabilized, impact-resistant fiberglass-reinforced polyester housing
  • Shock- and vibration-resistant lamp holders reduce premature lamp failure
  • Available in two and four foot lengths
  • T8, T5, T5HO lamps in 1-, 2- or 3-lamp configurations
  • Ceiling, wall and pipe clamp mounting options for all models
  • Eye bolt mounting (ED2N and EHAR models only)
  • Tool-less entry for ease of installation
  • Up to three gland entries at each end, suitable for dead end, through feed or single-ended "T" wiring
  • Lens is removable at 120°, allowing for narrow gap mounting between obstructions

 

Standard materials

  • Housing – fiberglass-reinforced polyester
  • Lens – injection molded polycarbonate
  • Reflector – engineered plastic
  • Gaskets – silicone
  • Latches – stainless steel
  • Lamp holders – polycarbonate

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4" Plastic gland at one end,plugged entry,4 ft,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,3-lamp,Shock mount,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4",Plastic gland at one end,plugged entry,4 ft,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Wall,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent,3/4",Plastic gland at one end,plugged entry,4 ft,Polycarb lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,battery back-up,one lamp,277V max,lamps,Wall,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4",Plastic gland at one end,plugged entry,4 ft,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Ceiling,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4" Plastic gland at one end,plugged entry,50/60 Hz,4 ft,Fluorescent,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Ceiling,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4",Plastic gland at one end,plugged entry,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Ceiling,120-277 Vac,36W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4" Plastic gland at one end,plugged entry,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Shock mount,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4",Plastic gland at one end,plugged entry,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Wall,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent,3/4" Plastic gland at one end,plugged entry,4 ft,Polycarb lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,battery back-up,one lamp,277V max,Ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4" Plastic gland at one end,plugged entry,50/60 Hz,4 ft,Fluorescent,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Ceiling,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent,3/4" Plastic gland at one end,plugged entry,4 ft,Polycarb lens,T5 bi-pin,Fiberglass-reinforced polyester,1-lamp,battery back-up,high lumen,one lamp,277V max,Wall,120-277 Vac,28W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,One gland at each end,50/60 Hz,2 ft lamp,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Ceiling,120-277 Vac,24W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,Two glands at each end,50/60 Hz,2 ft lamp,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Shock mount,120-277 Vac,18W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4",Plastic gland at one end,plugged entry,2 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Shock mount,120-277 Vac,18W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture, One gland at each end,2 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Pipe clamp bracket,120-277 Vac,18W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent,3/4" Plastic gland at one end,plugged entry,2 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Two 5-pole term blocks,one on each end,Wall,120-277 Vac,18W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4" Plastic gland at one end,plugged entry,2 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Ceiling,120-277 Vac,18W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent,3/4" Plastic gland at one end,plugged entry,2 ft,Polycarb lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,battery back-up,one lamp,277V max,Shock mount,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent,3/4" Plastic gland at one end,plugged entry,2 ft,Polycarb lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,battery back-up,one lamp,277V maximum,Ceiling,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn ECOS EMAR linear fluorescent light fixture,3/4",Plastic gland at one end,plugged entry,50/60 Hz,2 ft lamp,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Ceiling,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture,3/4",Myers conduit hubs,zinc,one entry at each end,50/60 Hz,4 ft lamp,Polycarbonate lens,T5 bi-pin,Fiberglass-reinforced polyester,3-lamp,Wall,120-277 Vac,28W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture,3/4" One entry at each end,50/60 Hz,4 ft lamp,Fluorescent,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,3-lamp,Ceiling,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent,3/4",Myers hubs,zinc,one entry at each end,4 ft,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Stainless steel latch,Wall,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluor,3/4" Myers hubs,zinc,1 entry each end,4 ft,Polycarb lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,battery back-up,high lumen,1 lamp,277V max,test switch,Wall,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture,3/4" One entry at each end,50/60 Hz,4 ft,Fluorescent,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Ceiling,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture,3/4" Myers conduit hubs,zinc,one entry at each end,4 ft,Polycarbonate lens,T5HO bi-pin,Fiberglass-reinforced polyester,2-lamp,Ceiling,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture,3/4" Myers conduit hubs,zinc,one entry at each end,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Ceiling,120-277 Vac,36W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent,3/4" Myers hubs,zinc,one entry at each end,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Lamps included,Cable suspension eye bolts,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture,3/4" Myers conduit hubs,zinc,one entry at each end,4 ft,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Wall,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn ECOS EHAR linear fluorescent light fixture,3/4",One entry at each end,50/60 Hz,4 ft lamp,Polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,5-pole terminal block,Ceiling,120-277 Vac,32W
Compare products ()
Highlight differences
Show only differences
Hide blank features