KnowledgeSearch
Linear

Pauluhn Intrepid Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn Intrepid is a low/mid bay linear fluorescent fixture for Class I, Division 2 hazardous and marine locations.  The Intrepid is available in aluminum, stainless steel and non-metallic housing materials, and is IP66 rated for moisture and dust protection in the harshest environments.

The Intrepid is available in two and four foot length fixtures in 1-, 2-, 3- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Performance
T8, T12 and T5HO lamps
Safety
NSF rated and ABS approved
Reliability
Optional emergency battery back-up

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F, G
  • Class III
  • Type 4 enclosure, IP66
  • ABS
  • UL844 – Hazardous Locations
  • UL924 – Emergency Lighting Equipment
  • UL1598A – Luminaires for Marine Vessels
  • Canadian Processed Products Regulations C.R.C., c.291
  • CSA - Class 3428 03
  • CSA - Class 3428 83
  • NSF/ANSI 2-2010 Splash Zone (SPA and SPP only)
  • NSF/ANSI 2-2010 Food Contact (SPS only)

Design features

  • Complete portfolio of T8, T12 and T5HO fluorescent lamps
  • Surface, pole mounts
  • NSF rated
  • Operating ambient: -20°C to +55°C
  • ABS approved

 

Standard materials

  • Housing – Type 5052 aluminum (SPA only); fiberglass-reinforced polyester (SPP only); Type 304 stainless steel; Type 316 stainless steel (optional) (SPS only)
  • Lens – matte polycarbonate (standard); clear polycarbonate (optional)
  • Latches – stainless steel

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,3/4",(2) hubs,4 ft,Matte polycarbonate lens,T5HO mini bi-pin,304 stainless steel,Pendant mount,3-lamp,Emergency battery back-up,one lamp,277V max,test switch,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,3/4" entry (2) hubs,4 ft,Matte polycarb lens,T5HO mini bi-pin,304 stainless steel,Pendant,3-lamp,Emergency battery back-up,one lamp,277V max,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T5HO mini bi-pin,304 stainless steel,Pendant ,3-lamp,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,3/4",(2) hubs,4 ft,Matte polycarbonate lens,T5HO mini bi-pin,304 stainless steel,3-lamp,Emergency battery back-up,one lamp,277V max,test switch,Through feed,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T5HO mini bi-pin,304 stainless steel,3-lamp,Through feed,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,3/4" entry (2) hubs,4 ft,Matte polycarb lens,T8 bi-pin,304 stainless steel,3-lamp,battery back-up,one lamp,277V max,test switch,lamps included,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T8 bi-pin,304 stainless steel,3-lamp,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Clear polycarbonate lens,T12HO RDC,304 stainless steel,2-lamp,Through feed,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,3/4" entry (2) hubs,4 ft,Clear polycarb lens,T12HO RDC,304 stainless steel,2-lamp,battery back-up,one lamp,277V max,test switch,lamps included,Through feed,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,3/4" entry (2) hubs,4 ft,Matte polycarb lens,T12HO RDC,316 stainless steel,2-lamp,Emergency battery back-up,one lamp,277V max,lamps included,Through feed,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T12HO RDC,304 stainless steel,2-lamp,Through feed,120-277 Vac,48W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,1/2",(2) hubs,4 ft,Matte polycarbonate lens,T5 mini bi-pin,304 stainless steel,Pendant mount,2-lamp,Lamps included,furnished with 35K lamps,120-277 Vac,28W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T5HO mini bi-pin,304 stainless steel,2-lamp,Through feed,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,1/2" entry (2) hubs,4 ft,Clear polycarb lens,T8 bi-pin,304 stainless steel,2-lamp,Emergency battery back-up,one lamp,277V max,test switch,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,1/2" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Clear polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,1/2",(2) hubs,50/60 Hz,4 ft lamp,Matte polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Multi-point terminal block,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4",(2) hubs,50/60 Hz,4 ft lamp,Matte polycarbonate lens,T8 bi-pin,304 stainless steel,Pendant mount,2-lamp,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,4 ft,Clear polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Multi-point terminal block,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,3/4" entry (2) hubs,4 ft,Clear polycarb lens,T8 bi-pin,316 SS,2-lamp,battery back-up,one lamp,277V max,test switch,Lamps,multi-point term block,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,3/4" entry (2) hubs,4 ft,Clear polycarb lens,T8 bi-pin,304 SS,2-lamp,Emergency battery back-up,one lamp,277V max,multi-point terminal block,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Through feed,120-277 Vac,32W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent,1/2" entry (2) hubs,2 ft,Clear polycarb lens,T8 bi-pin,304 SS,2-lamp,Emergency battery back-up,one lamp,277V max,test switch,Through feed,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,1/2",(2) hubs,50/60 Hz,2 ft lamp,Matte polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Multi-point terminal block,Through feed,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn Intrepid SPS linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,2 ft lamp,Fluorescent,Matte polycarbonate lens,T8 bi-pin,304 stainless steel,2-lamp,Through feed,120-277 Vac,17W
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,CF 2G11,Fiberglass-reinforced polyester,4-lamp,Through feed,120-277 Vac,40W
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture,3/4" entry (2) hubs,4 ft,Matte polycarbonate lens,T5 mini bi-pin,Fiberglass-reinforced polyester,3-lamp,Lamps included,Through feed,120-277 Vac,28W
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T5 mini bi-pin,Fiberglass-reinforced polyester,3-lamp,Through feed,120-277 Vac,28W
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T5HO mini bi-pin,Fiberglass-reinforced polyester,Pendant ,3-lamp,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture,3/4" entry (2) hubs,4 ft,Matte polycarbonate lens,T5HO mini bi-pin,Fiberglass-reinforced polyester,3-lamp,Lamps included,Through feed,120-277 Vac,54W
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T5HO mini bi-pin,Fiberglass-reinforced polyester,3-lamp,Through feed,120-277 Vac,54W
Compare products ()
Highlight differences
Show only differences
Hide blank features