The Crouse-Hinds series Pauluhn RigPro is a linear fluorescent fixture for Class I, Division 2, Class I, Zone 2 and Class II, Division 2 locations.
Constructed of heavy gage aluminum with T5HO or T12HO lamps, the RigPro is available in two and four foot length fixtures. An optional emergency battery back-up is also available.
NEC/CEC