Linear
Pauluhn Summit Hazardous Area Linear Fluorescent Light Fixtures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Pauluhn Summit Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn Summit is the perfect high bay fluorescent fixture for Class I, Division 2 and Class II, Division 1 hazardous area locations.  The rugged Summit is engineered to shed debris, and is IP66 rated for moisture protection in hose down applications.

Available in aluminum or stainless steel with T5, T8 and T5HO lamps, the Summit is designed for locations requiring continuous and consistent light levels, such as food and beverage processing and storage, power generation facilities, pharmaceutical facilities and water/wastewater treatment facilities.

The Summit is available in two and four foot length fixtures in 2-, 3-, 4-, 5- or 6-lamp configurations.

Performance
Up to 30,000 lumens
Safety
Debris shedding design
Durability
High pressure hose down rated

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups F, G
  • Class III
  • Type 4 (HPAB only); Type 4X (HPSB only)
  • IP66
  • UL844 – Hazardous Locations
  • UL924 – Emergency Lighting Equipment (CSA-US)
  • UL1598 – Luminaires
  • CSA – Class 3428 03
  • CSA – Class 3428 83
  • NSF/ANSI 2-2010 Splash Zone

Design features

  • High lumen output: up to 30,000 lumens
  • Complete portfolio of T5, T8 and T5HO fluorescent models
  • Versatile mounting options
  • NSF rated
  • Operating ambient: -25°C to +55°C
  • Optimized debris shedding design
  • USDA compliant
  • High pressure hose down rated

 

Standard materials

  • Housing – Type 5052 aluminum (HPAB only); Type 304 stainless steel; Type 316 stainless steel (optional) (HPSB only)
  • Lens – acrylic (standard); polycarbonate and tempered glass (optional)