KnowledgeSearch
Linear

Pauluhn Summit Hazardous Area Linear LED Light Fixtures

Crouse-Hinds series Pauluhn Summit linear LED light fixtures are designed to replace fluorescent T12, T8 and T5HO luminaires in hazardous rated food processing, hose down and corrosive environments.  

Rated for Class I, Division 2 and Class II, Division 1 locations, the Summit was designed for food and beverage facilities and agriculture processing and storage.  The fixture housing is angled to mitigate debris build-up and features a food rated epoxy powder coat finish.  Plus, its robust design can withstand 1,500 PSI hose pressure for wash down applications.

Three models of the Summit are available, from 13,000 to 25,000 lumens.

Safety
NSF Splash Zone rated
Reliability
60,000 hours at 40°C ambient
Efficiency
100+ lumens per watt

Certifications and compliances

NEC and CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups F, G
  • CSA 22.2 No. 137
  • Type 4X, IP66
  • UL standards: UL844, UL1598, UL8750
  • NSF Splash Zone

Design features

  • 100+ lumens per watt provides highly efficient lighting
  • Minimum 60,000 hour LED and driver life at 40°C ambient
  • Replaces up to 4 foot 6-lamp T5HO
  • Angled light fixture for debris shedding
  • Robust design withstands high pressure wash down, and food rated paint maintains safety
  • 1,500 PSI hose down tested
  • Surface mount, cable mount and threaded rod mount
  • Through feed design for multiple fixture wiring
  • Dimmable and occupancy sensor configurations available to reduce energy consumption
  • Operating temperature: -40°C to +55°C
  • 5000K, 80 CRI
  • 5 year fixture warranty

Standard materials

  • Housing – Type 6061 aluminum
  • Housing finish – epoxy powder coat
  • Lens – polycarbonate; diffused polycarbonate (optional)

productfamily.specification
Eaton Crouse-Hinds series Pauluhn Summit linear LED light fixture, 3-lamp T5HO, 50/60 Hz, LED, Polycarbonate lens, 13000 lm, 106 lm/W, Aluminum, PF > 0.90, 120-277 Vac, 127-250 Vdc, 122W
Eaton Crouse-Hinds series Pauluhn Summit linear LED light fixture, 3-lamp T5HO, 50/60 Hz, LED, Diffused polycarbonate lens, 13000 lm, 106 lm/W, Aluminum, PF > 0.90, 120-277 Vac, 127-250 Vdc, 122W
Eaton Crouse-Hinds series Pauluhn Summit linear LED light fixture, 4-lamp T5HO, 50/60 Hz, LED, Polycarbonate lens, 17000 lm, 118 lm/W, Aluminum, PF > 0.90, 120-277 Vac, 127-250 Vdc, 144W
Eaton Crouse-Hinds series Pauluhn Summit linear LED light fixture, 4-lamp T5HO, 50/60 Hz, LED, Diffused polycarbonate lens, 17000 lm, 118 lm/W, Aluminum, PF > 0.90, 120-277 Vac, 127-250 Vdc, 144W
Eaton Crouse-Hinds series Pauluhn Summit linear LED light fixture, 6-lamp T5HO, 50/60 Hz, LED, Polycarbonate lens, 25000 lm, 115 lm/W, Aluminum, PF > 0.90, 120-277 Vac, 127-250 Vdc, 217W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close