Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

PFME LED Industrial Floodlights

Crouse-Hinds series PFME LED floodlights are the perfect replacement for HID fixtures in indoor/outdoor light industrial areas.  Four models of the PFME are available, ranging from 15,000 to 75,000 lumens, providing a reliable and long-life solution for a wide range of floodlighting applications.

PFME LED floodlights are certified for use wet locations and are UL Listed and CSA certified.

These floodlights are suitable for locations requiring continuous and consistent light levels in extreme ambient temperatures and where wet, dusty, hot and/or cold conditions exist.

核心功能

Four models from 15,000 lumens to 75,000 lumens for a wide range of industrial floodlighting applications
Operating ambient: -30°C to +45°C
Full cut-off with no wasted light above the fixture
Instant illumination and restrike
Serviceable drivers
Better visibility with crisp, white light
Cold temperature operation with no warm-up required
Energy-efficient – up to 130 lumens per watt
Contains no mercury or other hazardous substances
Shock- and vibration-resistant solid-state luminaires
No filaments or glass components

如何从伊顿购买
Locate a channel partner
Questions before you buy