KnowledgeSearch
强力照明

PFME LED Industrial Floodlights

Crouse-Hinds series PFME LED floodlights are the perfect replacement for HID fixtures in indoor/outdoor light industrial areas.  Four models of the PFME are available, ranging from 15,000 to 75,000 lumens, providing a reliable and long-life solution for a wide range of floodlighting applications.

PFME LED floodlights are certified for use wet locations and are UL Listed and CSA certified.

These floodlights are suitable for locations requiring continuous and consistent light levels in extreme ambient temperatures and where wet, dusty, hot and/or cold conditions exist.

核心功能

Four models from 15,000 lumens to 75,000 lumens for a wide range of industrial floodlighting applications
Operating ambient: -30°C to +45°C
Full cut-off with no wasted light above the fixture
Instant illumination and restrike
Serviceable drivers
Better visibility with crisp, white light
Cold temperature operation with no warm-up required
Energy-efficient – up to 130 lumens per watt
Contains no mercury or other hazardous substances
Shock- and vibration-resistant solid-state luminaires
No filaments or glass components

productfamily.specification
Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 500W HID equivalent, 50/60 Hz, Polycarbonate lens, 15000 lumens, 128 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 120-277 Vac, 127-400 Vdc, 120W
Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 500W HID equivalent, 50/60 Hz, Polycarbonate lens, 15000 lumens, 128 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 277-480 Vac, 120W
Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 750W-1000W HID equivalent, 50/60 Hz, Polycarbonate lens, 30000 lumens,127 lm/W, Aluminum,Yoke mount,Standard 120° angle, >0.90 PF,120-277 Vac,127-400 Vdc,242W
Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 750W-1000W HID equivalent, 50/60 Hz, Polycarbonate lens, 30000 lumens, 127 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 277-480 Vac, 242W
Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 1500W+ HID equivalent, 50/60 Hz, Polycarbonate lens, 60000 lumens, 128 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 120-277 Vac, 127-400 Vdc, 485W
Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 1500W+ HID equivalent, 50/60 Hz, Polycarbonate lens, 60000 lumens, 128 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 277-480 Vac, 485W
Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 1500W+ HID equivalent, 50/60 Hz, Polycarbonate lens, 75000 lumens, 131 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 120-277 Vac, 127-400 Vdc, 604W
Eaton Crouse-Hinds series PFME LED floodlight, Cool white, Dimmable driver, 1500W+ HID equivalent, 50/60 Hz, Polycarbonate lens, 75000 lumens, 131 lm/W, Aluminum, Yoke mount, Standard 120° angle, > 0.90 PF, 277-480 Vac, 604W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink
X
Download Close