Recessed
Priam - Modern linear LED light for commercial buildings
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Priam - Modern linear LED light for commercial buildings

Priam offers an alternative form for commercial lighting applications. Designed exclusively for use in a multitude of linear tile applications in a contemporary setting.

A selection of tuned lumen outputs combined with a Microprism diffuser produces working spaces with vitality and comfort. 

Emergency operation, via a discrete LED, is optically controlled with an advanced lens making exceptional spacing possible. Rapid installation is a key benefit, thanks to the side mounted plug and socket arrangement. Connections are all external to save valuable time on site.

Design
Designed to fit seamlessly into SAS 300 type ceilings
Aesthetics
Minimalist features to complement the surroundings

Photometrically controlled diffuser for even light quality at angles high or low

Priam's Microprism diffuser sets it apart from the rest of the market. Able to light workspaces with vitality and comfort it has the flexibility to be mounted at high or low angles without a drop off in lighting quality.

One light, one fixing, one flexible solution

Choose Eaton's 3 hour maintained integral emergency variant to combine the emergency and normal lighting functions together for a consistent finish and reduced installation cost. The emergency option benefits from an advanced lens which controls the optical output to enable exceptional spacing; reducing the number of emergency lights required and the overall cost.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Support bracket options

Support bracket PRMBHTBS
SAS 330 150mm C profile Body

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
如何从伊顿购买
Questions before you buy
Locate a distributor