Priam offers an alternative form for commercial lighting applications. Designed exclusively for use in a multitude of linear tile applications in a contemporary setting.
A selection of tuned lumen outputs combined with a Microprism diffuser produces working spaces with vitality and comfort.
Emergency operation, via a discrete LED, is optically controlled with an advanced lens making exceptional spacing possible. Rapid installation is a key benefit, thanks to the side mounted plug and socket arrangement. Connections are all external to save valuable time on site.
Phone: 01753 608700 option 1, then option 3