Rengo provides a modern architectural contoured appearance, providing a striking modular fixture and building depth into Eaton’s recessed offering.
With the excellent distribution of light from the bespoke diffuser, and outputs ranging from 2500 - 7200; these products can service a wide range of end users from commercial office buildings up to high output retail applications.
Variant | Cat No | Lumen Output (lm) | Wattage (W) | Efficacy (Llm/ cW) | Weight (kg) | Emergency Cat No | Weight (kg) |
Standard 2500 | REN66254KZ | 2715 | 23.9 | 113.6 | 4.09 | ELREN66254KZ | 4.79 |
Standard 3300 | REN66334KZ | 3431 | 31.9 | 107.4 | 4.09 | ELREN66334KZ | 4.79 |
Standard 4500 | REN66454KZ | 4572 | 38.3 | 119.5 | 4.09 | ELREN66454KZ | 4.79 |
Standard 6000 | REN66604KZ | 6121 | 54.7 | 112.0 | 4.09 | ELREN66604KZ | 4.79 |
Standard 7200 | REN66724KZ | 7270 | 69.4 | 104.8 | 4.09 | ELREN66724KZ | 4.79 |
For DALI Dimming option replace character Z with DD , e.g. REN66254KZ becomes REN66254KDD | |||||||
Emergency versions also available with automatic test functionality, e.g. CG Line+ | |||||||
Llm/cW = luminaire lumens per circuit watt |
Light Engine and Control Gear Options | • High Output, high efficacy LED chip set optimised for recessed panel options • Energy efficient fixed output control gear as standard • Dimming option - DALI |
Materials | • Body - Full steel box construction powder coated in RAL9016 finish • Diffuser - Polycarbonate |
Options | • Fully integral LED emergency conversion, 3 hour duration • CG Line+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements |
Installation Notes | • Suitable for exposed ‘T’ ceilings, concealed fix • Order side support arms for ‘draw up’ applications (ordered separately) e.g. MSBKX bearer bracket (external fixing access required) • Standard bearer arms accommodate 20mm to 62mm supporting grid heights • Refer to technical support for further information on bracket options and ceiling compatibility • Side cat flap for ease of access to electrical terminations for rapid installation • Terminal block with 2 x 2.5mm2 cable capacity • Fused as standard • May aid lighting scheme design to comply with BS EN 12464-1 - refer to lighting design guide on page 468 |
Specification | To specify state: Recessed aesthetic profile LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in and draw up installations, with UV stabilised polycarbonate diffuser and high efficiency LED modules, Eaton’s Rengo range part no _________ |