Landscape

Spera – Linear colour change lighting system

Spera is a new linear lighting system designed to accentuate outdoor architecture and space.

Available in modular runs with design flexibility at its heart, the Spera supports RGBW colour change with DMX control, in ‘Solid White’ with fixed output or DALI control.

Suitable for a range of applications from feature lighting, including façade and wall wash illumination to lighting exterior applications requiring a robust and weather resistant luminaire. 

Vivid colour performance
RGBW with DMX control, with tight LED bin select
Three lengths
600mm, 900mm 1200mm
Optics for the site
Three optical distribution options (spot, wide, oval)

Design flexibility at the heart of the Spera

The Spera offers design flexibility with a mounting bracket supplied for horizontal or vertical mounting. There is also no requirement to access the IP68 sealed unit, as each start cable is available in 3m, 5m or 10m lengths, complete with IP68 plug and free end. Note: IP68 has been tested by a third party at 500mm for 30 minutes immersion, however Spera is not to be used in applications where submersion is likely.

Consistent colour elevating any building or space

Delivering high quality saturated fixed and dynamic colour, consistency and control, to facilitate wall wash, flood and colour graze effects, the Spera is an ideal solution to illuminate your focal point. With a simple, discrete, easy to install low profile mounting, each luminaire allows for installation flexibility, with runs of up to 32 luminaires (subject to MCB size and rating).

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Accessories to make installation fuss-free

Spera connecting cable
Spera louvre assembly
Spera end of line cover (IP68)
Spera end of run DMX termination
Spera side baffle
Spera live end connection box

View Eaton's full range of floodlights, bollards and exterior lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Part numbers

Product variant

Description

Weights (Kg)

600mm Colour

 

 

SPTS600RGBWDX

Spera Linear 600mm RGBW Spot

2.17

SPTW600RGBWDX

Spera Linear 600mm RGBW Wide

2.17

SPTO600RGBWDX

Spera Linear 600mm RGBW Oval

2.17

900mm Colour

 

 

SPTS900RGBWDX

Spera Linear 900mm RGBW Spot

2.67

SPTW900RGBWDX

Spera Linear 900mm RGBW Wide

2.67

SPTO900RGBWDX

Spera Linear 900mm RGBW Oval

2.67

1200mm Colour

 

 

SPTS1200RGBWDX

Spera Linear 1200mm RGBW Spot

3.16

SPTW1200RGBWDX

Spera Linear 1200mm RGBW Wide

3.16

SPTO1200RGBWDX

Spera Linear 1200mm RGBW Oval

3.16

600mm White 2000K

 

 

SPTS600W2KDD

Spera Linear 600mm White 2700K Spot DALI

1.92

SPTW600W2KDD

Spera Linear 600mm White 2700K Wide DALI

1.92

SPTO600W2KDD

Spera Linear 600mm White 2700K Oval DALI

1.92

900mm White 2000K

 

 

SPTS900W2KDD

Spera Linear 900mm White 2700K Spot DALI

2.47

SPTW900W2KDD

Spera Linear 900mm White 2700K Wide DALI

2.47

SPTO900W2KDD

Spera Linear 900mm White 2700K Oval DALI

2.47

1200mm White 2000K

 

 

SPTS1200W2KDD

Spera Linear 1200mm White 2700K Spot DALI

3.01

SPTW1200W2KDD

Spera Linear 1200mm White 2700K Wide DALI

3.01

SPTO1200W2KDD

Spera Linear 1200mm White 2700K Oval DALI

3.01

600mm White 3000K

 

 

SPTS600W3KDD

Spera Linear 600mm White 3000K Spot DALI

1.92

SPTW600W3KDD

Spera Linear 600mm White 3000K Wide DALI

1.92

SPTO600W3KDD

Spera Linear 600mm White 3000K Oval DALI

1.92

900mm White 3000K

 

 

SPTS900W3KDD

Spera Linear 900mm White 3000K Spot DALI

2.47

SPTW900W3KDD

Spera Linear 900mm White 3000K Wide DALI

2.47

SPTO900W3KDD

Spera Linear 900mm White 3000K Oval DALI

2.47

1200mm White 3000K

 

 

SPTS1200W3KDD

Spera Linear 1200mm White 3000K Spot DALI

3.01

SPTW1200W3KDD

Spera Linear 1200mm White 3000K Wide DALI

3.01

SPTO1200W3KDD

Spera Linear 1200mm White 3000K Oval DALI

3.01

600mm White 4000K

 

 

SPTS600W4KDD

Spera Linear 600mm White 4000K Spot DALI

1.92

SPTW600W4KDD

Spera Linear 600mm White 4000K Wide DALI

1.92

SPTO600W4KDD

Spera Linear 600mm White 4000K Oval DALI

1.92

900mm White 4000K

 

 

SPTS900W4KDD

Spera Linear 900mm White 4000K Spot DALI

2.47

SPTW900W4KDD

Spera Linear 900mm White 4000K Wide DALI

2.47

SPTO900W4KDD

Spera Linear 900mm White 4000K Oval DALI

2.47

1200mm White 4000K

 

 

SPTS1200W4KDD

Spera Linear 1200mm White 4000K Spot DALI

3.01

SPTW1200W4KDD

Spera Linear 1200mm White 4000K Wide DALI

3.01

SPTO1200W4KDD

Spera Linear 1200mm White 4000K Oval DALI

3.01

 

 

 

Accessories

 

 

SPTCABIC1

Spera Connecting cable 1200-1200

SPTCABIC2

Spera connecting cable 1200-900

SPTCABIC3

Spera connecting cable 1200-600/900-900

SPTCABIC4

Spera connecting cable 900-600

SPT2CAB2M

Spera connecting cable 2m

SPT3CAB3M

Spera connecting cable 3m

SPT5CAB5M

Spera connecting cable 5m

SPTCABTER

Spera end of run DMX termination

SPTCABEOL

Spera end of line cover IP68

SPT3CABSRT

Spera ENT cable terminated at one end 3m

SPT5CABSRT

Spera ENT cable terminated at one end 5m

SPT10CABSRT

Spera ENT cable terminated at one end 10m

SPTCABCOB

Spera live end connection box

SPT600REF

Spera side baffle – 600mm

SPT900REF

Spera side baffle – 900mm

SPT1200REF

Spera side baffle – 1200mm

SPT600LVR

Spera louvre assembly – 600mm

SPT900LVR

Spera louvre assembly – 900mm

SPT1200LVR

Spera louvre assembly – 1200mm

 

 

 

For further information, contact our Technical Support and Application department on 01302 303240 or email LightingTechnicalUK@Eaton.com

Llm/cW = luminaire lumens per circuit watt

Technical specification

LED and Driver
• High performance linear White (2700K, 3000K or 4000K) or RGBW (Red, Green, Blue, White) LED strip and LED operating driver current-controlled, DMX, DALI compatible
Materials

• IP68*, IK10 luminaire, sealed body aluminium housing

• IP68* Plug and Play panel mounted connector

• Luminaire and lead are only IP68 once connected, if luminaire socket or lead is not connected the terminals are open, therefore it is not IP68

• Impact resistant TPa Polycarbonate cover

• Aluminium gear tray, for optimised LED thermal management

• Versatile mild steel mounting brackets

Installation Notes • Mounting bracket supplied for horizontal or vertical mounting
• No requirement to access IP68* sealed unit
• Fused as standard
• Continuous installation runs of up to 32 luminaires (of any lengths) subject to MCB size and rating
Specification To specify state: IP68* IK10 LED Linear luminaire with RGBW or White (2700K, 3000K, 4000K options) and Spot, Wide and Oval optic versions. Extended operating temperature with plug and socket, modular, fitted connectors as Eaton’s Spera, part no: ________________________
* Third party tested at 500mm for 30 minutes immersion, however Spera is not to be used in applications where submersion is likely
productfamily.downloadlink
X
Download Close