Taliska P brings together clean aesthetics with compliance enhancing features at an affordable price point. The optical design and materials are a key feature of its appeal. Designed with a microprism and dispersal diffuser combination, luminance and glare limits required in office and other applications may be realised.
Offering a versatile solution to many lighting applications. Simple installation is a key benefit thanks to the side mounted plug and socket arrangement.
Variant | Lumen Output | Wattage (w) | Llm/cW |
Cat No | Weight (kg) | Emergency Cat No | Weight (kg) |
2400 lm | 2428 | 23.6 | 102.8 | TALP66244KZ | 4.5 | ELTALP66244KZ | 5.0 |
3400 lm | 3355 | 33.9 | 98.7 | TALP66344KZ | 4.5 | ELTALP66344KZ | 5.0 |
4200 lm | 4231 | 45.3 | 95.1 | TALP66424KZ | 4.5 | ELTALP66424KZ | 5.0 |
For DALI Dimming option replace character Z with DD , e.g. TALP66244KZ becomes TALP66244KDD | |||||||
For Sensor option add the characters ISM, e.g. TALP66244KZ becomes ISMTALP66244KZ | |||||||
Emergency versions also available with automatic test functionality, e.g. CG Line+ | |||||||
Llm/cW = luminaire lumens per circuit watt | |||||||
Accessories | |||||||
Description | Cat No |
||||||
TALISKA P BEARER KIT (2 bearer brkts) | TALPBK |
Light Engine and Control Gear Options | • High output, high efficacy LED chip set optimised for recessed panel options • >80 CRI 4000°K • Energy efficient fixed output control gear as standard • Dimming option – DALI |
Materials | • Body - welded, full box steel construction, powder coated in RAL9016 finish • Panel optic – acrylic microprism and dispersal diffuser combination with 65° cut-off angle characteristics • Panel frame – monolithic seamless steel construction, powder coated in RAL9016 finish |
Options | • Fully integral LED emergency conversion, 3 hour duration • CGLine+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Installation Notes | • Suitable for exposed ‘T’ and some “half tee” metal pan ceilings • Suitable for UGR <19 applications • Order side support bracket set for ‘draw up’ applications (ordered separately) TALPBK • Rear socket and plug (included) for rapid installation • Emergency variants are fused as standard • May aid lighting scheme design to comply with BS EN 12464-1 |
Specification | To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with acrylic microprism and dispersal diffuser combination and high efficiency LED modules, LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Taliska range part no _________ |
Phone: 01753 608700 option 1, then option 3