Recessed

Taliska P - Cost effective ceiling light with glare control

Taliska P brings together clean aesthetics with compliance enhancing features at an affordable price point. The optical design and materials are a key feature of its appeal. Designed with a microprism and dispersal diffuser combination, luminance and glare limits required in office and other applications may be realised. 

Offering a versatile solution to many lighting applications. Simple installation is a key benefit thanks to the side mounted plug and socket arrangement. 

Performance
Outstanding ‘quality of light’
Simple installation
Lay-in or pull up (accessory required)
Backlit construction
Even distribution and thermal efficiency

Why the Taliska P recessed ceiling light?

Building on the Taliska as an affordable minimalist panel, suitable for a wide range of applications, featuring the efficient square optic emergency for compliant and cost effective solutions. The Taliska P has an impressive luminance and glare compliance due to the Microprism and dispersal diffuser combination.

Making a connection is easy

Connections are all external, saving valuable time on site and maintaining internal integrity. Taliska P is also available with optional side brackets for pull-up applications, making it truly adaptable for a wide range of ceilings.

One light, one fixing, one flexible solution

Emergency operation, via a discrete LED , is optically controlled with an advanced lens making exceptional spacing possible. The Taliska P has a fully integral LED emergency conversion, with 3 hour duration. A CGLine+ self-test emergency version is available, reducing maintenance costs and offering ease of compliance with testing requirements.
FEATURED PRODUCT

Looking for a 625mm modular panel?

Designed to complement Eaton's existing Cornell, Caton, Taliska P, and VersaPanel recessed ceiling lighting ranges, the 625mm modular variants have been created to suit lay-in / pull up requirements for 625mm exposed ‘T’ grid ceiling systems. 

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Part Numbers

Variant Lumen Output  Wattage (w)  Llm/cW
Cat No Weight (kg)  Emergency Cat No  Weight (kg)
2400 lm  2428 23.6 102.8 TALP66244KZ  4.5 ELTALP66244KZ  5.0
3400 lm  3355 33.9 98.7 TALP66344KZ  4.5 ELTALP66344KZ  5.0
4200 lm  4231 45.3 95.1 TALP66424KZ  4.5 ELTALP66424KZ  5.0
For DALI Dimming option replace character Z with DD , e.g. TALP66244KZ becomes TALP66244KDD
For Sensor option add the characters ISM, e.g. TALP66244KZ becomes ISMTALP66244KZ
Emergency versions also available with automatic test functionality, e.g. CG Line+
Llm/cW = luminaire lumens per circuit watt
Accessories
Description  Cat No 
TALISKA P BEARER KIT (2 bearer brkts) TALPBK

Technical specification

Light Engine and Control Gear Options • High output, high efficacy LED chip set optimised for recessed panel options
• >80 CRI 4000°K
• Energy efficient fixed output control gear as standard
• Dimming option – DALI
Materials • Body - welded, full box steel construction, powder coated in RAL9016 finish
• Panel optic – acrylic microprism and dispersal diffuser combination with 65° cut-off angle characteristics
• Panel frame – monolithic seamless steel construction, powder coated in RAL9016 finish
Options • Fully integral LED emergency conversion, 3 hour duration
• CGLine+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing
requirements
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Installation Notes • Suitable for exposed ‘T’ and some “half tee” metal pan ceilings
• Suitable for UGR <19 applications
• Order side support bracket set for ‘draw up’ applications (ordered separately) TALPBK
• Rear socket and plug (included) for rapid installation
• Emergency variants are fused as standard
• May aid lighting scheme design to comply with BS EN 12464-1
Specification To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with acrylic microprism and dispersal diffuser combination and high efficiency LED modules, LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Taliska range part no
_________
productfamily.downloadlink
X
Download Close

需要产品支持?

Phone: 01753 608700 option 1, then option 3