Highbay, lowbay and industrials

Tufflite TFW - IP66 Water, dust & impact resistant industrial light

Tufflite TFW is a versatile range of general purpose IP66 rated industrial lighting. Designed for use in commercial and industrial applications, Tufflite comes into its own in wet or dusty areas such as shower areas, plant rooms, under canopies, car parks, loading bays and exterior sign lighting. 

High light quality provides better colour rendering and optimises colour temperature with no UV/IR radiation. It can also improve the well-being of staff, reducing fatigue and encouraging improved concentration.

Consistent
Deep poured gasket seal for reliable sealing
Vandal resistant
GRP body, polycarbonate diffuser and polyamide clips
No drilling required
Fast fit mounting clips

One light, one fixing, one flexible solution

The range is available with a choice of switch start and high-frequency control gear, T5 and T8 lamp options and integral emergency variants. The polycarbonate diffuser provides excellent impact resistance and married with the GRP base and contemporary aesthetics, the TFW range provides a strong, fully enclosed luminaire.

Tufflite TFW IP66 Single

Water, dust and impact resistant

The Tufflite TFW has also been developed with water and dust resistance as a central design feature making it suitable for environments such as shower areas, plant rooms, under canopies, car parks, loading bays and sign lighting.

Easily clicks into place

The Tufflite TFW includes fast fit mounting clips to avoid the need for drilling, ensuring that you can install the product quickly and simply without compromising the ingress protection.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
productfamily.specification

Part numbers

Lamp Rating  Gear Option  Cat No  Weight (kg)  Emergency Cat No  Weight (kg)
TFW - GRP body and polycarbonate diffuser, for T5 lamps (not supplied)
1 x 28W  High Frequency  TFW6128Z  2.7 EBTFW6128Z  4.1
2 x 28W  High Frequency  TFW6228Z  4.5 EBTFW6228Z  5.9
1 x 35W  High Frequency  TFW6135Z  3.6 EBTFW6135Z  5.0
2 x 35W  High Frequency  TFW6235Z  6.2 EBTFW6235Z  7.6
1 x 49W  High Frequency  TFW6149Z  3.6 EBTFW6149Z  5.0
2 x 49W  High Frequency  TFW6249Z  6.2 EBTFW6249Z  7.6
1 x 54W  High Frequency  TFW6154Z  2.7 EBTFW6154Z  4.1
2 x 54W  High Frequency  TFW6254Z  4.5 EBTFW6254Z  5.9
           
TFW - GRP body and polycarbonate diffuser, for T8 lamps (not supplied)
1 x 18W  High Frequency  TFW6118Z  1.8 - -
2 x 18W  High Frequency  TFW6218Z 2.1 - -
1 x 36W High Frequency  TFW6136Z  2.7 EBTFW6136Z  4.1
2 x 36W  High Frequency  TFW6236Z  4.5 EBTFW6236Z  5.9
1 x 58W  High Frequency  TFW6158Z  3.6 EBTFW6158Z  5.0
2 x 58W  High Frequency  TFW6258Z  6.2 EBTFW6258Z 7.6
1 x 70W  High Frequency  TFW6170Z  4.3 EBTFW6170Z  5.7
2 x 70W  High Frequency  TFW6270Z  7.9 EBTFW6270Z  9.3
For microwave sensor control prefix HF part number with IM, e.g. TFW6149Z becomes IMTFW6149Z
For microwave with corridor function prefix DD part number with IM eg TFW6149DD becomes IMTFW6149DD
For switching PIR sensor control prefix HF part number with D, e.g. TFW6149Z becomes DTFW6149Z
For PIR sensor with photocell function prefix RD part number with D, e.g. TFW6149RD becomes DTFW6149RD
           
Accessories  Cat No  Weight (kg)    
Stainless steel clip kit, 12 x steel clips  TF6SCKIT12  0.1      
Plastic clip kit, 12 x plastic clips  TF6PCKIT12 0.2      
Rear mounting bracket (pair)  TF6RMBKT2  0.5      
Through wire kit for 600mm, 18W  TF6TWKIT600  0.2      
Through wire kit for 1200mm, 28/54/36W  TF6TWKIT1200  0.4      
Through wire kit for 1500mm, 35/49/58W TF6TWKIT1500  0.5      
Through wire kit for 1800mm, 70W  TF6TWKIT1800 0.6      

Technical specification

Lamp and Control Gear Options • 18W, 36W, 58W and 70W T8 fluorescent 4000°K - G13 cap
• 28W, 35W (HE), 49W, 54W (HO) T5 fluorescent 4000°K - G5 cap
• High frequency
• DALI dimming options available
Materials • Body - glass reinforced polyester (GRP) RAL7035
• Gasket - polyurethane
• Diffuser - UV stabilised, fire retardant prismatic polycarbonate
• Clips - fire retardant polyamide (501 stainless steel accessory kits available)
• Geartray - sheet steel, white finish
Installation Notes • Ceiling fixing brackets supplied, removing the need to seal fixing holes
• 20mm cable entry knockouts at each end, supplied complete with sealing plugs
• 3/4 screw terminal block
• Through wiring kits available
• Geartray hangs on body for ease of install, locates in position with tool free clips
• Simple to use diffuser clips
• Supplied excluding lamps
• This luminaire is IP66 rated, this rating only applies when the luminaire is mounted observing the correct orientation and must not be positioned in direct sunlight.
In exterior applications it is recommended the luminaires are protected under a canopy or cover. The housing is not suitable for mounting with the base directly on a vertical surface in the horizontal orientation.
Options • Stainless steel diffuser clips, available separately
• T5 and T8 single and twin lamp versions available
• Through wiring kits available for all lengths
• Fully integral emergency conversion, 3 hour duration
• Intellem self-test emergency versions available
• Suitable for use on defined escape routes
• Microwave sensor option (‘IM’ prefix)
• PIR and photocell option available (‘D’ prefix)
• DALI option available (‘DD’ suffix)
Specification To specify state: Weatherproof luminaire, sealed to IP66, with GRP body and polycarbonate prismatic light controller, secured by hinged latches and removable geartray retained by tool free clips, as Eaton’s Tufflite TFW range, part no. ________
productfamily.downloadlink
X
Download Close

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.

需要产品支持?

Phone: 01753 608700 option 1, then option 3