Linear
Varsity LED - Tamper-resistant IP40 linear light
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Varsity LED - Tamper-resistant IP40 linear light

The popular and well-proven Varsity range now offers more performance and choice with the introduction of new LED options. The attractive, contemporary styling and clean lines virtually eliminate dust traps, Varsity is IP40 rated when surface mounted. 

Suspended or surface mounted, Varsity offers an excellent lighting solution for a multitude of applications. With secure tamper-resistant end caps and diffuser to help prevent unauthorised removal.

Our comprehensive lighting products are designed, developed and manufactured at the same facility, surrounded by a project design department, customer support and technical service teams to provide full lighting solutions.

Efficient
High frequency drivers as standard
Secure
Tamper resistant end caps and diffuser
Protection
IP40 rated when surface mounted

One fixing, one light, one flexible solution

Guidance when you need it most – choose our Varsity LED Emergency variant to get additional reassurance in the most challenging circumstances and reduce installation costs.

Illumination you can rely on

In line with the intention of EN12464-1, the high performance satin diffusers with translucent ends allow additional light to fall onto the mounting surface.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
如何从伊顿购买
Questions before you buy
Locate a distributor