KnowledgeSearch
Hand lamps and portables

VS Incandescent Portable Hand Lamps

VS incandescent portable hand lamps from Eaton's Crouse-Hinds Division are used as a portable hand lamp in wet or corrosive locations to exclude moisture, dirt, corrosive chemicals, etc.

Used where an incandescent lamp of up to 100 watts is required in a portable hand lamp.

Certifications and compliances

  • Weather-resistant
  • UL standard: UL298

Design features

  • Enclosed and gasketed
  • Flexible cord or cable is attached through a watertight gland in the handle
  • Is of rugged construction
  • Clamp type guard available
  • Provision is made in the lamp receptacle for a third conductor to ground all non-current carrying metal parts

Standard materials

  • Handle – molded rubber
  • Globe – clear, plain glass
  • Guard – cast aluminum or steel wire
productfamily.specification
0
分类标准
()
productfamily.downloadlink
X
Download Close