Marine Interior Lighting

Pauluhn 1060A Marine Interior Berth and Mirror Lights

Pauluhn 1060A marine interior berth and mirror light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, mirror and berth applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP40
  • Marine Outside Type Saltwater
  • ABS

Design features

  • Compact design
  • Adjustable shade
  • Two-pole switch and convenience outlet provided

Standard materials

  • Housing and shade – Type 5052H32 aluminum with an electrostatically applied polyester powder coat white high gloss finish
  • End caps – white polycarbonate
  • Lamp holder – porcelain
productfamily.specification
Eaton Crouse-Hinds series Pauluhn 1060A marine interior, 60 Hz, Incandescent, Aluminum, A-19 max. lamp size, Wall mount, Berth/mirror type, 250 Vac, 60W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink