KnowledgeSearch
Marine Interior Lighting

Pauluhn 1061/1062 Marine Interior Berth and Mirror Lights

Pauluhn 1061/1062 marine interior berth and mirror light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, mirror and berth applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP40
  • Marine Inside Type
  • ABS

Design features

  • Compact design
  • Adjustable shade
  • Two-pole switch and convenience outlet provided (F1061 only)
  • Single-pole switch provided (F1062 only)
  • Lamp provided (F1062 only)

Standard materials

  • Housing and shade – Type 5052H32 aluminum with an electrostatically applied white polyester powder coat finish
  • End caps – white polycarbonate
  • Lamp holder – thermoplastic (F1061 only); polycarbonate (F1062 only)
productfamily.specification
Eaton Crouse-Hinds series Pauluhn F1062 marine interior, 60 Hz, T5, Aluminum, Wall mount, 1-lamp, Convenience outlet, Berth/mirror type, 120 Vac, 8W
Eaton Crouse-Hinds series Pauluhn F1062 marine interior, 50 Hz, T5, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 220 Vac, 8W
Eaton Crouse-Hinds series Pauluhn F1062 marine interior, 60 Hz, T5, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 120 Vac, 8W
Eaton Crouse-Hinds series Pauluhn F1061 marine interior, 60 Hz, T8, Aluminum, Wall mount, 1-lamp, Terminal block, Berth/mirror type, 120 Vac, 15W
Eaton Crouse-Hinds series Pauluhn F1061 marine interior, 60 Hz, T8, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 220 Vac, 15W
Eaton Crouse-Hinds series Pauluhn F1061 marine interior, 60 Hz, T8, Aluminum, Wall mount, 1-lamp, Berth/mirror type, 120 Vac, 15W
Compare products ()
Highlight differences
Show only differences
Hide blank features