KnowledgeSearch
Marine Interior Lighting

Pauluhn DL LED Marine Interior Recessed Lights

Pauluhn DL marine interior recessed LED light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior, recessed and low height applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Insulation Contact (IC) rated for contact with non-combustible mineral wool insulation
  • Conforms to IP22
  • Conforms to IP45 (with sealed diffuser)
  • Marine Inside Drip Proof Type
  • ABS

Design features

  • 900 lumens
  • 50,000 hours lamp life, with 70% maintained lumens, equals low maintenance and less total cost of ownership
  • 14 watts equals less energy consumed for cooler living quarters compared to other light sources
  • Increase of available current per circuit compared to other light sources
  • Available in 3000K, 3500K and 4000K color temperatures; dimmable
  • Low profile, 4" depth, allows for installation in constricted ceiling voids
  • Available with sealed diffuser
  • Integral balance support provides vibration dampening

Standard materials

  • Housing – zinc coated steel with an electrostatically applied white polyester powder coat finish
  • Trim rings – zinc coated steel with an electrostatically applied white polyester powder coat finish; available in a variety of colors and finishes

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 120-277 Vac, 14W
Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 3500K, 120-277 Vac, 14W
Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 4000K, 120-277 Vac, 14W
Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 4000K, chrome plated trim ring, sealed trim ring diffuser, glass diffuser, clear center lens with frosted edge, 120-277 Vac, 14W
Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 4000K, Emergency battery back-up ballast, 277V max., remote, 120-277 Vac, 14W
Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, 4000K, red DR acrylic diffuser, 120-277 Vac, 14W
Eaton Crouse-Hinds series Pauluhn Meridian DL down light, 50/60 Hz, Zinc coated steel, Red DR acrylic diffuser, 120-277 Vac, 14W
Compare products ()
Highlight differences
Show only differences
Hide blank features