Pauluhn FR and FRS Marine Interior Recessed Lights
Pauluhn FR/FRS marine interior recessed light fixtures from Eaton's Crouse-Hinds Division are designed for a variety of marine lighting applications, including state rooms, offices, corridors and passageways.
B-15 fire rating (when integrated with B-15 fire rated ceiling and properly insulated) (steel models only) (FR series only)
Conforms to IP52
Marine Inside Drip Proof Type
ABS
Design features
Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
Shoc-Loc bi-pin spring loaded lamp holders for double-ended lamps provide resistance to shock and vibration while maintaining positive electrical pin contact (FR series only)
Tool-less entry and hinged lens frame for easy relamping
Filter tube options allow colored lamps to operate on a separate circuit for darken ship mode
3- and 4-lamp models are provided with two ballasts for independent switching or color effects
Optional self-contained emergency battery back-up ballasts with test switch
Optional long life T5 lamps available upon request (contact factory)
Standard materials
Housing – Type 5052H32 aluminum with an electrostatically applied polyester powder coat finish