KnowledgeSearch
Marine Interior Lighting

Pauluhn Marine Interior and Exterior Step Lights

Pauluhn marine interior and exterior step lights from Eaton's Crouse-Hinds Division are designed for marine interior and exterior step light applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP66
  • Marine Outside Type Saltwater
  • ABS

Design features

  • Low profile flush mount step light
  • 814 models include louver to reduce glare and direct light
  • High temperature silicone gasket provides a watertight seal

Standard materials

  • Housing and lens frame – cast copper-free aluminum
  • Covers – cast copper-free aluminum with an electrostatically applied light gray polyester powder coat finish
  • Hardware – stainless steel
  • Gasket – one-piece silicone
  • Lens – tempered glass
  • Lamp holder – porcelain
productfamily.specification
Eaton Crouse-Hinds series Pauluhn 814 marine exterior, Incandescent, Clear tempered glass lens, Copper-free aluminum, A-19 max. lamp size, Recessed wall mount, 2-lamp, Surface louver, 250 Vac, 40W
Eaton Crouse-Hinds series Pauluhn 816 marine exterior, Incandescent, Frosted tempered glass lens, Copper-free aluminum, A-19 max. lamp size, Recessed wall mount, 2-lamp, No louver, 250 Vac, 40W
Compare products ()
Highlight differences
Show only differences
Hide blank features
productfamily.downloadlink