KnowledgeSearch
Marine Interior Lighting

Pauluhn Marine Interior Desk and Chart Lights

Pauluhn marine interior desk and chart light fixtures from Eaton's Crouse-Hinds Division are designed for marine interior cabin, desk and chart lighting applications.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP40
  • Marine Inside Type
  • ABS

Design features

FE:

  • Base designed for permanent mounting (hardware included)
  • Fixed or adjustable arm models
  • Impact-resistant clear lens; optional colored lenses available
  • Hinged lens frame allows transition between colored and white light
  • Push type momentary contact switch provided
  • Eight foot cord and plug supplied

 

FE215/FE28:

  • Adjustable arm extensions available
  • Impact-resistant clear lens; optional colored lenses available
  • Hinged lens frame allows transition between colored and white light
  • Two-pole switch provided
  • Convenience outlet available

Standard materials

  • Housing and shade – Type 5052H32 aluminum with an electrostatically applied light gray polyester powder coat finish
  • End caps – Acrylonitrile Butadiene Styrene (ABS)
  • Lens – acrylic
  • Reflector – Type 5052H32 aluminum with an electrostatically applied white polyester powder coat finish
  • Lamp holder – polycarbonate

Drawings and design support

productfamily.specification
Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Clear acrylic lens, T8, Aluminum, 2-lamp, Convenience outlet, Arm type, 120 Vac, 15W
Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Red acrylic lens, T8, Aluminum, 2-lamp, Convenience outlet, lamps installed, Arm type, 120 Vac, 15W
Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Clear acrylic lens, T8, Aluminum, 2-lamp, Arm type, 120 Vac, 15W, 14.31" height
Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Clear acrylic lens, T8, Aluminum, 2-lamp, Arm type, 120 Vac, 15W, 18.75" height
Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Clear acrylic lens, T8, Aluminum, 2-lamp, No arm, no neck type, 120 Vac, 15W
Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Red acrylic lens, T8, Aluminum, 2-lamp, Arm type, 120 Vac, 15W, 14.31" height
Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Red acrylic lens, T8, Aluminum, 2-lamp, Arm type, 120 Vac, 15W, 18.75" height
Eaton Crouse-Hinds series Pauluhn FE215 marine interior, 60 Hz, Fluorescent, Red acrylic lens, T8, Aluminum, 2-lamp, Arm type, 120 Vac, 15W, 24.75" height
Eaton Crouse-Hinds series Pauluhn FE28 marine interior, 60 Hz, Fluorescent, T5, Aluminum, 2-lamp, Single adjustable type, 120 Vac, 8W
Eaton Crouse-Hinds series Pauluhn FE28 marine interior, 60 Hz, Fluorescent, T5, Aluminum, 2-lamp, No arm, no neck type, 120 Vac, 8W
Eaton Crouse-Hinds series Pauluhn FE28 marine interior, 60 Hz, Fluorescent, T5, Aluminum, 2-lamp, Convenience outlet, lamps installed, Stationary type, 120 Vac, 8W
Eaton Crouse-Hinds series Pauluhn FE28 marine interior, 60 Hz, Fluorescent, Red acrylic lens, T5, Aluminum, 2-lamp, Single adjustable, 120 Vac, 8W
Eaton Crouse-Hinds series Pauluhn FE28 marine interior, 60 Hz, Fluorescent, Red acrylic lens, T5, Aluminum, 2-lamp, Double adjustable type, 120 Vac, 8W
Compare products ()
Highlight differences
Show only differences
Hide blank features