4Dimension channel

Eaton's 4Dimension strut system features revolutionary strut profile designs and innovative accessories that help installers compress project schedules and cut costs without sacrificing load.

With multi-sided functionality, the 4Dimension strut system delivers up to 50% savings on materials and installation time.  Eaton's 4Dimension strut system changes how installers build and install support systems for electrical, mechanical, plumbing, data centers, and HVAC in new and retrofit commercial and industrial applications.

  • Multi-sided functionality and modular design versatility
  • Superior strength, lighter weight for ease of transport, cut and assembly
  • Compatible with over 90% of current strut fittings and accessories
  • Innovative fitting solutions with virtually hundreds of possibilities

Lower total cost solution

  • Up to 50% reduction in installation time for trapeze applications
  • Up to 55% reduction in material cost in many applications
  • Helps save space and weight by fully utilizing all sides for ease and flexibility of installation
  • Functional replacement for multi-layer trapeze and back to back strut system, with considerable cost and material savings
productfamily.specification

4Dimension strut channel specifications

Channel

  • Cold formed 18 gauge (1.2mm) low carbon steel
  • Continuous slot with in-turned lips and up to three dove-tail designed sides provide ability for attachments on multiple sides of channel

Lengths & tolerances

  • All channels excluding slotted hole (SH) style are ± 1 /8” (3.2mm) on 10’ (3.05m) and ± 3 /16” (4.76mm) on 20’ (6.09m) 
  • Slotted hole (SH) channel are ± 1 /4” (6.35mm) on 10’ (3.05m) and ± 1 /2” (12.70mm) on 20’ (6.09m) 
  • Custom lengths are available upon request
Slotted channel
  • Available in a variety of pre-punched slot patterns help eliminate need for precise field measuring for hole locations
  • Offer wide adjustments in the alignment and bolt sizing

Dove-tail side of channel

  • Variety of pre-punched 9 /16” (14.3 mm) diameter hole patterns 
  • Hole patterns provide economical alternative to field drilling 
Materials & finishes (unless otherwise noted in catalog/brochure)
 
  • Plain steel and pre-galvanized 18 gauge (1.2mm) steel
  • Minimum orders may apply on special material and finishes
Design load for steel and stainless steel channel 

The design loads given for strut beam loads are based on a simple beam condition. This allowable stress results in a safety factor of 1.68. Metric dimensions are shown in parentheses.

For additional specifications and loads, view or download the 4Dimension strut system catalog. 

4D22 series channel - 2-1/8” (53.5mm) x 2-1/8” (53.5mm)

  • Thickness: 18 gauge (1.2mm) 
  • Standard lengths: 10’ (3.05m) & 20’ (6.09m) 
  • Finish: Plain, Dura Green, pre-galvanized, hot-dip galvanized, stainless steel 304 & 316
  • Bundle size: 320 ft. (97.6m)
  • Bundle dimensions: 10ft - 11” (279.4mm) x 10-11/16” (271.5mm) 20ft - 11” (279.4mm) x 6-3/8” (161.9mm)

4D21 series channel - 2-1/8” (53.5mm) x 1-1/16” (26.7mm)

  • Thickness: 18 gauge (1.2mm) 
  • Standard lengths: 10’ (3.05m) & 20’ (6.09m)
  • Finish: Plain, Dura Green, pre-galvanized, hot-dip galvanized, stainless steel 304 and 316
  • Bundle size: 320 ft. (97.6m)
  • Bundle dimensions: 10ft - 11” (279.4mm) x 6-1/2” (165.1mm) 20ft - 11” (279.4mm) x
    4-5/16” (109.5mm)
productfamily.downloadlink
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.