Cable channel

B-Line series ventilated and non-ventilated channel cable tray for commercial and industrial instrumentation and small power cable management applications.

  • Sides and bottoms open for loading and inspection of the cables
  • Available in marine grade aluminum, pre-galvanized, hot-dip galvanized, and stainless steel options
  • Cable fill area free of sharp edges and connection hardware
  • Full range of radiused fittings, flat connectors, and accessories to compliment the product set
productfamily.specification

B-Line series cable channel straight sections

  • Types:  ventilated or non-ventilated
  • Widths:  3, 4 or 6 inches
  • Lengths:  12 or 10 feet
  • Material options: aluminum, hot dip galvanized steel, pre-galvanized, 304 stainless steel, and 316 stainless steel
  • ACC-03, ACC-04, ACC-06
  • ACCN-03, ACCN-04, ACCN-06
  • PCC-03, PCC-04, PCC-06
  • PCCN-03, PCCN-04, PCCN-06
  • SS4CC-03, SS4CC-04, SS4CC-06
  • SS4CCN-03, SS4CCN-04, SS4CCN-06
  • SS6CC-03, SS6CC-04, SS6CC-06
  • SS6CCN-03, SS6CCN-04, SS6CCN-06    

B-Line series cable channel fittings and connectors

Fittings

  • Types: ventilated and non-ventilated
  • Fitting options
    • Horizontal bends
    • Vertical bends
    • Horizontal tees
    • Horizontal crosses

Connectors

  • Horizontal bend, tee and cross
    • Provides 0 or 6-inch radius connection
    • Up to +/– 45˚ angle adjustment 
    • Slotted for easy cable fastening
  • Vertical bend and square
    • One style for VO and VI applications
    • Slotted for easy cable fastening
  • Pivot connector
    • Available for custom angle adjustment 

B-Line series splice plates and accessories

Splice plates

  • Standard 4-hole pattern for all cable channel
  • Provided with straight sections and fittings
  • Furnished as one plate with hardware
  • Models:
    • Aluminum: 9A-1043, 9A-1044, 9A-1044-6
    • Hot dip galvanized: 9G-1043, 9G-1044, 9G-1044-6
    • Pre-galvanized: 9P-1043, 9P-1044, 9P-1044-6
    • 304 stainless steel: 9SS4-1043, 9SS4-1044, 9SS4-1044-6
    • 316 stainless steel: 9SS6-1043, 9SS6-1044, 9SS6-1044-6

Horizontal adjustable splice plates

  • Adapts to changes in direction in a horizontal plane, beyond the capability of the standard horizontal fittings
  • Furnished as one plate with hardware
  • Models:
    • Aluminum: 9A-1743, 9A-1744, 9A-1746
    • Hot dip galvanized: 9G-1743, 9G-1744, 9G-1746
    • Pre-galvanized: 9P-1743, 9P-1744, 9P-1746
    • 304 stainless steel: 9SS4-1743, 9SS4-1744, 9SS4-1746
    • 316 stainless steel: 9SS6-1743, 9SS6-1744, 9SS6-1746

Box connector

  • Used to attach the end of a cable channel run to a distribution box or a control center
  • Furnished as one connector with hardware
  • Models:
    • Aluminum: 9A-1543, 9A-1544, 9A-1546
    • Hot dip galvanized: 9G-1543, 9G-1544, 9G-1546
    • Pre-galvanized: 9P-1543, 9P-1544, 9P-1546
    • 304 stainless steel: 9SS4-1543, 9SS4-1544, 9SS4-1546
    • 316 stainless steel: 9SS6-1543, 9SS6-1544, 9SS6-1546

Channel reducer plate

  • Used to join cable channel sections of different widths
  • Furnished as one plate with hardware
  • Models:
    • Aluminum: 9A-1843, 9A-1863, 9A-1864
    • Hot dip galvanized: 9G-1843, 9G-1863, 9G-1864
    • Pre-galvanized: 9P-1843, 9P-1863, 9P-1864
    • 304 stainless steel: 9SS4-1843, 9SS4-1863, 9SS4-1864
    • 316 stainless steel: 9SS6-1843, 9SS6-1863, 9SS6-1864

Blind end plate

  • Forms a closure for any cable channel dead end
  • Furnished as one plate with hardware
  • Models:
    • Aluminum: 9A-1583, 9A-1584, 9A-1586
    • Hot dip galvanized: 9G-1583, 9G-1584, 9G-1586
    • Pre-galvanized: 9P-1583, 9P-1584, 9P-1586
    • 304 stainless steel: 9SS4-1583, 9SS4-1584, 9SS4-1586
    • 316 stainless steel: 9SS6-1583, 9SS6-1584, 9SS6-1586

Vertical adjustable splice plate

  • Allows changes in elevation where standard vertical fittings are not applicable
  • Furnished as one plate with hardware
  • Models:
    • Aluminum: 9A-1643, 9A-1644, 9A-1646
    • Hot dip galvanized: 9A-1643, 9A-1644, 9A-1646
    • Pre-galvanized: 9P-1643, 9P-1644, 9P-1646
    • 304 stainless steel: 9SS4-1643, 9SS4-1644, 9SS4-1646
    • 316 stainless steel: 9SS6-1643, 9SS6-1644, 9SS6-1646

Channel to tray or channel to channel connector

  • Used to link a cable channel to a cable tray, or a cable channel to cable channel
  • Furnished as one plate with hardware
  • Models:
    • Aluminum: 9A-1261-3, 9A-1261-4, 9A-1261-6
    • Hot dip galvanized: 9G-1261-3, 9G-1261-4, 9G-1261-6
    • Pre-galvanized: 9P-1261-3, 9P-1261-4, 9P-1261-6
    • 304 stainless steel: 9SS4-1261-3, 9SS4-1261-4, 9SS4-1261-6
    • 316 stainless steel: 9SS6-1261-3, 9SS6-1261-4, 9SS6-1261-6

Channel to tray mounting bracket

  • Allows a parallel run of cable channel to be attached to the side of a cable tray
  • Can also serve as a support splice connection
  • Furnished as one bracket
  • Models:
    • Aluminum: 9A-1237-3, 9A-1237-4, 9A-1237-6
    • Hot dip galvanized: 9G-1237-3, 9G-1237-4, 9G-1237-6
    • Zinc: 9ZN-1237-3, 9ZN-1237-4, 9ZN-1237-6
    • 304 stainless steel: 9SS4-1237-3, 9SS4-1237-4, 9SS4-1237-6
    • 316 stainless steel: 9SS6-1237-3, 9SS6-1237-4, 9SS6-1237-6

Expansion guide clamp

  • Allows cable channel to expand and contract in the horizontal plane, but not in the transverse plane
  • Furnished as one clamp
  • Order 1/2" hardware separately
  • Models:
    • Aluminum: 9A-1243, 9A-1244, 9A-1246
    • Hot dip galvanized: 9G-1243, 9G-1244, 9G-1246
    • Zinc: 9ZN-1243, 9ZN-1244, 9ZN-1246
    • 304 stainless steel: 9SS4-1243, 9SS4-1244, 9SS4-1246
    • 316 stainless steel: 9SS6-1243, 9SS6-1244, 9SS6-1246

Hold-down clamp

  • Secures cable channel to a support member
  • Furnished as one clamp
  • Order 1/2" hardware separately
  • Models:
    • Aluminum: 9A-1245, 9A-1244, 9A-1246
    • Hot dip galvanized: 9G-1243, 9G-1244, 9G-1246
    • Zinc: 9ZN-1243, 9ZN-1244, 9ZN-1246
    • 304 stainless steel: 9SS4-1243, 9SS4-1244, 9SS4-1246
    • 316 stainless steel: 9SS6-1243, 9SS6-1244, 9SS6-1246

Channel to floor base plate

  • Used to attach the end of a cable channel run to the floor or to an equipment mounting pad
  • Anchors and hardware are ordered separately
  • Model: 
    • Aluminum: 9A-3305-3, 9A-3305-4, 9A-3305-6
    • Hot dip galvanized: 9G-3305-3, 9G-3305-4, 9G-3305-6
    • Zinc: 9ZN-3305-3, 9ZN-3305-4, 9ZN-3305-6
    • 304 stainless steel: 9SS4-3305-3, 9SS4-3305-4, 9SS4-3305-6
    • 316 stainless steel: 9SS6-3305-3, 9SS6-3305-4, 9SS6-3305-6


Cable channel bushing

  • Snap-in plastic bushing used to protect cable insulation from mechanical wear
  • Model: 99-1125

Cable channel hanger

  • Designed for 1/2" threaded rod, double nut installation
  • Model: B185CCL

B-Line series cable channel covers

  • Types: solid, flanged for straight sections and fittings
  • Materials:  aluminum, hot dip galvanized steel, pre-galvanized steel, 304 stainless steel, 316 stainless steel
  • Wrap-around cover clamps are used to securely hold a cover on cable channel in locations where strong winds can prevail
  • Combination hold-down and cover clamp is used to hold both the cable channel and cover in place at the same time
  • Snap-on covers available for aluminum cable channel straight sections which eliminate the need for wrap-around cover clamps and speed up installation
productfamily.downloadlink
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.