B-Line series concrete inserts include continuous concrete inserts, spot inserts, and more.
Ceiling attachment / support
Wall attachment / support
B-Line series channel can also be attached to concrete walls and floors with expansion anchors.
Designed to provide a pre-set support system cast in concrete ceilings, walls, and floors to allow flexibility of attachment at any point along the channel, they provide an excellent support system for pipe, conduit, and cable trays.
Spot inserts support single pipes or trapeze-type hangers, and offer full flexibility in rod and fastener sizes.