When used in combination with B-Line series strut systems or pipe hanger systems, Dura-Blok supports offer a total solution for rooftop applications such as solar PV mounting systems, piping, HVAC equipment, roof top walkway, ducts, conduit and cable tray supports.
Made of 100% recycled rubber, the Dura-Blok support has no sharp or abrasive edges and does not penetrate the roof, helping extend the life of the roof. Supports are suitable for any type roofing material or other flat surfaces. For sloped roofs, see B-Line series adjustable hinge fitting B634.
Eaton's CoSPEC Specifier Center is your one-stop, comprehensive resource for CAD, BIM, PDMS, and graphical design content. Select, view, and download design content in over 100 different formats.
For additional specifications as well as load information, view or download the Dura-Blok rooftop brochure.
The DBR series support features 14 ga. (1.9mm) base with galvanized channel 1” high (25.4mm) tall.
For load information, view or download the Dura-Blok rooftop support brochure. To increase load capacity, use distribution plate CLDP10, refer to brochure.
Dura-Blok supports offer a total solution for rooftop applications such as solar PV mounting systems.