Eaton offers a full line of B-Line series fastener hardware and accessories, such as:
For a complete list of hardware and accessories, view or download the B-Line series fastener catalog.
Eaton offers a full line of B-Line series fastener hardware and accessories. Below are a few images and part numbers. For a complete list of hardware and accessories, view or download the B-Line series fastener catalog.
Protects wire insulation in accordance with NEC Article 300.4(B) (1).
The toggle bolt is a spring wing-type hollow wall anchor designed for use in block, wallboard and other hollow base materials.
Below is a list of many additional solutions. For more options and more information, view or download the B-Line series fastener catalog.