Heavy Duty Grip Strut Safety Grating

Eaton's heavy duty Grip Strut safety grating features a unique one-piece diamond shape that provides one of the best slip resistant surfaces in all directions.  It is ideal for all walking and working surfaces where mud, ice, snow, grease, oil or detergents can create slippery or hazardous conditions.   

Eaton's H-Series Heavy Duty Grip Strut Safety Grating products offer the advantages of regular Grip Strut Safety Grating, but are designed for applications with greater load and/or longer span. The basic design is the same, but diamond openings are larger and the metal is thicker. Heavy-Duty Grating products are available in many of the same configurations, materials and finishes as regular Grip Strut and products include planks, walkways and stair treads.

Heavy Duty Grip Strut Safety Grating Advantage

  • Slip resistant surface with scores of tiny teeth to grip shoes tightly
  • Exceeds Federal Specification RR-G-1602D slip-resistance 
  • Integrated toe-board design with no additional fabrication required
  • High strength-to-weight ratio achieved with integrated channel design
  • Complete line of products, design data and support services
  • Handrail brackets available for maximum safety and meet OSHA requirements
  • Splice plates available to speed assembly without welding
  • Integral, OSHA compliant toe-boards
  • Canadian compliant OH&S designs available in some sizes
heavy-duty-grip-strut-walkway.jpg

Ideal solution for commercial and industrial applications to help create a safe walking surface.

  • Catwalks
  • Stair treads
  • Work platforms
  • Rooftop walkways 
  • Transportation servicing areas
  • Railcar platform and running boards 
heavy-duty-grip-strut-incline-app.jpg
productfamily.specification
0
分类标准
()

Eaton manufactures grating and accessories for use in commercial and industrial applications for a safe, slip-resistant surface for walkways, steps and more.

For more information, view or download the B-Line series grating catalog.

productfamily.downloadlink
X
Download Close