Pipe and hanger rod attachment brackets

Eaton offers a wide selection of brackets for the support of pipe or hanger rod attachment, allowing the support of pipes from a vertical surface. The brackets are available in a wide variety of materials, finishes and sizes.

B3065, B3066 and B3067 series

These welded brackets are used to support pipe on top or hanging through support bracket, outward from the mounting surface.

B3065 Light duty welded bracket
B3065 is recommended for light-duty applications
B3066 Medium Duty Welded Bracket
B3066 is recommended for medium-duty applications
B3067 Heavy Duty Welded Bracket
B3067 is recommended for heavy-duty applications
productfamily.specification
B3065 Light duty welded bracket

Eaton offers a wide selection of brackets for the support of pipe or hanger rod attachment, allowing the support of pipes from a vertical surface. The brackets are available in a wide variety of materials, finishes and sizes.

For a full offering, view or download the pipe hanger catalog.

productfamily.downloadlink
X
Download Close